1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Timing Pulley XL Type

Timing Pulley XL Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 356.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Timing Pulley XL Type
This Timing Pulley has an easily specified shaft hole type and diameter. MISUMI can machine the shaft hole for the pulley that is compatible with the Mitsuboshi belt, even without the need for detailed drawings
[Feature]
● Belt Width Used (mm.) : 9.5
● Applicable with Belt Type : XL
● Number of Teeth Minimum/Maximum : 10 to 72
● Shaft Bore Diameter Minimum/Maximum (mm.) : 4 to 26
● Shaft Bore Specs. : Can select between Round Hole, Round Hole + Tap and New JIS keyway + Tap
● Material : Steel
[Application]
Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.

Part Number
P10XL037C
P10XL037C-H-4
P10XL037C-H-5
P10XL037C-H-6
P10XL037C-H-7
P10XL037C-H-8
P10XL037C-P-4
P10XL037C-P-5
P10XL037C-P-6
P10XL037C-P-7
P10XL037C-P-8
P11XL037C
P11XL037C-H-5
P11XL037C-H-6
P11XL037C-H-7
P11XL037C-H-8
P11XL037C-H-9
P11XL037C-P-5
P11XL037C-P-6
P11XL037C-P-7
P11XL037C-P-8
P11XL037C-P-9
P12XL037C
P12XL037C-H-6
P12XL037C-H-7
P12XL037C-H-9
P12XL037C-H-10
P12XL037C-N-10
P12XL037C-P-6
P12XL037C-P-7
P12XL037C-P-8
P12XL037C-P-9
P12XL037C-P-10
P14XL037C
P14XL037C-H-6
P14XL037C-H-7
P14XL037C-H-8
P14XL037C-H-9
P14XL037C-H-10
P14XL037C-H-11
P14XL037C-H-12
P14XL037C-H-13
P14XL037C-H-14
P14XL037C-N-10
P14XL037C-N-11
P14XL037C-N-12
P14XL037C-N-13
P14XL037C-P-6
P14XL037C-P-7
P14XL037C-P-8
P14XL037C-P-9
P14XL037C-P-10
P14XL037C-P-11
P14XL037C-P-12
P14XL037C-P-13
P14XL037C-P-14
P15XL037C
P15XL037C-H-6
P15XL037C-H-7
P15XL037C-H-8
P15XL037C-H-9
P15XL037C-H-10
P15XL037C-H-11
P15XL037C-H-12
P15XL037C-H-13
P15XL037C-H-14
P15XL037C-N-10
P15XL037C-N-11
P15XL037C-N-12
P15XL037C-N-13
P15XL037C-N-14
P15XL037C-P-6
P15XL037C-P-7
P15XL037C-P-8
P15XL037C-P-9
P15XL037C-P-10
P15XL037C-P-11
P15XL037C-P-12
P15XL037C-P-13
P15XL037C-P-14
P16XL037B
P16XL037B-H-6
P16XL037B-H-7
P16XL037B-H-8
P16XL037B-H-9
P16XL037B-H-10
P16XL037B-N-10
P16XL037B-P-6
P16XL037B-P-7
P16XL037B-P-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Teeth
(T)
Pulley Shape Material Outermost diameter
(mm)
Keyway Shaft Bore Dia. d
(mm)
Shaft hole specifications

฿ 356.43

TIMING PULLEY 1 Piece(s) 3 Day(s) 1010C[Steel] Sintered Metal23--NA

฿ 604.51

TIMING PULLEY 1 Piece(s) 14 Day(s) -10C[Steel] Sintered Metal23-4H (round hole)

฿ 604.51

TIMING PULLEY 1 Piece(s) 14 Day(s) -10C[Steel] Sintered Metal23-5H (round hole)

฿ 604.51

TIMING PULLEY 1 Piece(s) 14 Day(s) -10C[Steel] Sintered Metal23-6H (round hole)

฿ 604.51

TIMING PULLEY 1 Piece(s) 14 Day(s) -10C[Steel] Sintered Metal23-7H (round hole)

฿ 604.51

TIMING PULLEY 1 Piece(s) 14 Day(s) -10C[Steel] Sintered Metal23-8H (round hole)

฿ 755.69

TIMING PULLEY 1 Piece(s) 14 Day(s) -10C[Steel] Sintered Metal23-4P (round hole + tap)

฿ 755.69

TIMING PULLEY 1 Piece(s) 14 Day(s) -10C[Steel] Sintered Metal23-5P (round hole + tap)

฿ 755.69

TIMING PULLEY 1 Piece(s) 14 Day(s) -10C[Steel] Sintered Metal23-6P (round hole + tap)

฿ 755.69

TIMING PULLEY 1 Piece(s) 14 Day(s) -10C[Steel] Sintered Metal23-7P (round hole + tap)

฿ 755.69

TIMING PULLEY 1 Piece(s) 14 Day(s) -10C[Steel] Sintered Metal23-8P (round hole + tap)

฿ 361.87

TIMING PULLEY 1 Piece(s) 5 Day(s) 1011C[Steel] Sintered Metal25--NA

฿ 611.04

TIMING PULLEY 1 Piece(s) 14 Day(s) -11C[Steel] Sintered Metal25-5H (round hole)

฿ 611.04

TIMING PULLEY 1 Piece(s) 14 Day(s) -11C[Steel] Sintered Metal25-6H (round hole)

฿ 611.04

TIMING PULLEY 1 Piece(s) 14 Day(s) -11C[Steel] Sintered Metal25-7H (round hole)

฿ 611.04

TIMING PULLEY 1 Piece(s) 14 Day(s) -11C[Steel] Sintered Metal25-8H (round hole)

฿ 611.04

TIMING PULLEY 1 Piece(s) 14 Day(s) -11C[Steel] Sintered Metal25-9H (round hole)

฿ 762.21

TIMING PULLEY 1 Piece(s) 14 Day(s) -11C[Steel] Sintered Metal25-5P (round hole + tap)

฿ 762.21

TIMING PULLEY 1 Piece(s) 14 Day(s) -11C[Steel] Sintered Metal25-6P (round hole + tap)

฿ 762.21

TIMING PULLEY 1 Piece(s) 14 Day(s) -11C[Steel] Sintered Metal25-7P (round hole + tap)

฿ 762.21

TIMING PULLEY 1 Piece(s) 14 Day(s) -11C[Steel] Sintered Metal25-8P (round hole + tap)

฿ 762.21

TIMING PULLEY 1 Piece(s) 14 Day(s) -11C[Steel] Sintered Metal25-9P (round hole + tap)

฿ 367.31

TIMING PULLEY 1 Piece(s) 5 Day(s) 1012C[Steel] Sintered Metal25--NA

฿ 616.94

TIMING PULLEY 1 Piece(s) 14 Day(s) -12C[Steel] Sintered Metal25-6H (round hole)

฿ 616.94

TIMING PULLEY 1 Piece(s) 14 Day(s) -12C[Steel] Sintered Metal25-7H (round hole)

฿ 616.94

TIMING PULLEY 1 Piece(s) 14 Day(s) -12C[Steel] Sintered Metal25-9H (round hole)

฿ 616.94

TIMING PULLEY 1 Piece(s) 14 Day(s) -12C[Steel] Sintered Metal25-10H (round hole)

฿ 828.59

TIMING PULLEY 1 Piece(s) 14 Day(s) -12C[Steel] Sintered Metal25-10N (New JIS keyway hole + tapping)

฿ 768.12

TIMING PULLEY 1 Piece(s) 14 Day(s) -12C[Steel] Sintered Metal25-6P (round hole + tap)

฿ 768.12

TIMING PULLEY 1 Piece(s) 14 Day(s) -12C[Steel] Sintered Metal25-7P (round hole + tap)

฿ 768.12

TIMING PULLEY 1 Piece(s) 14 Day(s) -12C[Steel] Sintered Metal25-8P (round hole + tap)

฿ 768.12

TIMING PULLEY 1 Piece(s) 14 Day(s) -12C[Steel] Sintered Metal25-9P (round hole + tap)

฿ 768.12

TIMING PULLEY 1 Piece(s) 14 Day(s) -12C[Steel] Sintered Metal25-10P (round hole + tap)

฿ 394.53

TIMING PULLEY 1 Piece(s) 5 Day(s) 1014C[Steel] Sintered Metal28--NA

฿ 646.79

TIMING PULLEY 1 Piece(s) 14 Day(s) -14C[Steel] Sintered Metal28-6H (round hole)

฿ 646.79

TIMING PULLEY 1 Piece(s) 14 Day(s) -14C[Steel] Sintered Metal28-7H (round hole)

฿ 646.79

TIMING PULLEY 1 Piece(s) 14 Day(s) -14C[Steel] Sintered Metal28-8H (round hole)

฿ 646.79

TIMING PULLEY 1 Piece(s) 14 Day(s) -14C[Steel] Sintered Metal28-9H (round hole)

฿ 646.79

TIMING PULLEY 1 Piece(s) 14 Day(s) -14C[Steel] Sintered Metal28-10H (round hole)

฿ 677.03

TIMING PULLEY 1 Piece(s) 14 Day(s) -14C[Steel] Sintered Metal28-11H (round hole)

฿ 677.03

TIMING PULLEY 1 Piece(s) 14 Day(s) -14C[Steel] Sintered Metal28-12H (round hole)

฿ 677.03

TIMING PULLEY 1 Piece(s) 14 Day(s) -14C[Steel] Sintered Metal28-13H (round hole)

฿ 677.03

TIMING PULLEY 1 Piece(s) 14 Day(s) -14C[Steel] Sintered Metal28-14H (round hole)

฿ 858.44

TIMING PULLEY 1 Piece(s) 14 Day(s) -14C[Steel] Sintered Metal28-10N (New JIS keyway hole + tapping)

฿ 888.67

TIMING PULLEY 1 Piece(s) 14 Day(s) -14C[Steel] Sintered Metal28-11N (New JIS keyway hole + tapping)

฿ 888.67

TIMING PULLEY 1 Piece(s) 14 Day(s) -14C[Steel] Sintered Metal28-12N (New JIS keyway hole + tapping)

฿ 888.67

TIMING PULLEY 1 Piece(s) 14 Day(s) -14C[Steel] Sintered Metal28-13N (New JIS keyway hole + tapping)

฿ 797.97

TIMING PULLEY 1 Piece(s) 14 Day(s) -14C[Steel] Sintered Metal28-6P (round hole + tap)

฿ 797.97

TIMING PULLEY 1 Piece(s) 14 Day(s) -14C[Steel] Sintered Metal28-7P (round hole + tap)

฿ 797.97

TIMING PULLEY 1 Piece(s) 12 Day(s) -14C[Steel] Sintered Metal28-8P (round hole + tap)

฿ 797.97

TIMING PULLEY 1 Piece(s) 14 Day(s) -14C[Steel] Sintered Metal28-9P (round hole + tap)

฿ 797.97

TIMING PULLEY 1 Piece(s) 14 Day(s) -14C[Steel] Sintered Metal28-10P (round hole + tap)

฿ 828.20

TIMING PULLEY 1 Piece(s) 14 Day(s) -14C[Steel] Sintered Metal28-11P (round hole + tap)

฿ 828.20

TIMING PULLEY 1 Piece(s) 14 Day(s) -14C[Steel] Sintered Metal28-12P (round hole + tap)

฿ 828.20

TIMING PULLEY 1 Piece(s) 14 Day(s) -14C[Steel] Sintered Metal28-13P (round hole + tap)

฿ 828.20

TIMING PULLEY 1 Piece(s) 14 Day(s) -14C[Steel] Sintered Metal28-14P (round hole + tap)

฿ 421.74

TIMING PULLEY 1 Piece(s) 5 Day(s) 1015C[Steel] Sintered Metal28--NA

฿ 674.62

TIMING PULLEY 1 Piece(s) 14 Day(s) -15C[Steel] Sintered Metal28-6H (round hole)

฿ 674.62

TIMING PULLEY 1 Piece(s) 14 Day(s) -15C[Steel] Sintered Metal28-7H (round hole)

฿ 674.62

TIMING PULLEY 1 Piece(s) 14 Day(s) -15C[Steel] Sintered Metal28-8H (round hole)

฿ 674.62

TIMING PULLEY 1 Piece(s) 14 Day(s) -15C[Steel] Sintered Metal28-9H (round hole)

฿ 674.62

TIMING PULLEY 1 Piece(s) 14 Day(s) -15C[Steel] Sintered Metal28-10H (round hole)

฿ 704.86

TIMING PULLEY 1 Piece(s) 14 Day(s) -15C[Steel] Sintered Metal28-11H (round hole)

฿ 704.86

TIMING PULLEY 1 Piece(s) 14 Day(s) -15C[Steel] Sintered Metal28-12H (round hole)

฿ 704.86

TIMING PULLEY 1 Piece(s) 14 Day(s) -15C[Steel] Sintered Metal28-13H (round hole)

฿ 704.86

TIMING PULLEY 1 Piece(s) 14 Day(s) -15C[Steel] Sintered Metal28-14H (round hole)

฿ 886.27

TIMING PULLEY 1 Piece(s) 14 Day(s) -15C[Steel] Sintered Metal28-10N (New JIS keyway hole + tapping)

฿ 916.50

TIMING PULLEY 1 Piece(s) 14 Day(s) -15C[Steel] Sintered Metal28-11N (New JIS keyway hole + tapping)

฿ 916.50

TIMING PULLEY 1 Piece(s) 14 Day(s) -15C[Steel] Sintered Metal28-12N (New JIS keyway hole + tapping)

฿ 916.50

TIMING PULLEY 1 Piece(s) 14 Day(s) -15C[Steel] Sintered Metal28-13N (New JIS keyway hole + tapping)

฿ 916.50

TIMING PULLEY 1 Piece(s) 14 Day(s) -15C[Steel] Sintered Metal28-14N (New JIS keyway hole + tapping)

฿ 825.80

TIMING PULLEY 1 Piece(s) 14 Day(s) -15C[Steel] Sintered Metal28-6P (round hole + tap)

฿ 825.80

TIMING PULLEY 1 Piece(s) 14 Day(s) -15C[Steel] Sintered Metal28-7P (round hole + tap)

฿ 825.80

TIMING PULLEY 1 Piece(s) 14 Day(s) -15C[Steel] Sintered Metal28-8P (round hole + tap)

฿ 825.80

TIMING PULLEY 1 Piece(s) 14 Day(s) -15C[Steel] Sintered Metal28-9P (round hole + tap)

฿ 825.80

TIMING PULLEY 1 Piece(s) 14 Day(s) -15C[Steel] Sintered Metal28-10P (round hole + tap)

฿ 856.03

TIMING PULLEY 1 Piece(s) 14 Day(s) -15C[Steel] Sintered Metal28-11P (round hole + tap)

฿ 856.03

TIMING PULLEY 1 Piece(s) 14 Day(s) -15C[Steel] Sintered Metal28-12P (round hole + tap)

฿ 856.03

TIMING PULLEY 1 Piece(s) 14 Day(s) -15C[Steel] Sintered Metal28-13P (round hole + tap)

฿ 856.03

TIMING PULLEY 1 Piece(s) 14 Day(s) -15C[Steel] Sintered Metal28-14P (round hole + tap)

฿ 440.48

TIMING PULLEY 1 Piece(s) 5 Day(s) 1016B[Steel] Sintered Metal31--NA

฿ 690.73

TIMING PULLEY 1 Piece(s) 14 Day(s) -16B[Steel] Sintered Metal31-6H (round hole)

฿ 690.73

TIMING PULLEY 1 Piece(s) 14 Day(s) -16B[Steel] Sintered Metal31-7H (round hole)

฿ 690.73

TIMING PULLEY 1 Piece(s) 14 Day(s) -16B[Steel] Sintered Metal31-8H (round hole)

฿ 690.73

TIMING PULLEY 1 Piece(s) 14 Day(s) -16B[Steel] Sintered Metal31-9H (round hole)

฿ 690.73

TIMING PULLEY 1 Piece(s) 14 Day(s) -16B[Steel] Sintered Metal31-10H (round hole)

฿ 902.38

TIMING PULLEY 1 Piece(s) 14 Day(s) -16B[Steel] Sintered Metal31-10N (New JIS keyway hole + tapping)

฿ 841.91

TIMING PULLEY 1 Piece(s) 14 Day(s) -16B[Steel] Sintered Metal31-6P (round hole + tap)

฿ 841.91

TIMING PULLEY 1 Piece(s) 14 Day(s) -16B[Steel] Sintered Metal31-7P (round hole + tap)

฿ 841.91

TIMING PULLEY 1 Piece(s) 14 Day(s) -16B[Steel] Sintered Metal31-8P (round hole + tap)

Loading...

Basic Information

Type Timing pulley Belt Series XL Belt Width Used (mm)(mm) 9.5
Belt Width Used(Inch)(Inch) 0.37 Surface Treatment No Pulley/Idler Pulley (No Bearing)
Belt Shape Type Trapezoid Tooth Profile Circular Type