(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Easy specification of shaft hole type/diameter. MISUMI can machine the shaft hole for the pulley of the Mitsuboshi belt without drawings for delivery.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number of Teeth (T) | Pulley Shape | Material | Outermost diameter (mm) | Shaft Bore Dia. d (mm) | Shaft hole specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,026.66 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 22 | B | [Steel] Sintered Metal | 40 | 11 | N (New JIS keyway hole + tapping) | ||
฿ 1,026.66 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 22 | B | [Steel] Sintered Metal | 40 | 12 | N (New JIS keyway hole + tapping) | ||
฿ 1,026.66 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 22 | B | [Steel] Sintered Metal | 40 | 13 | N (New JIS keyway hole + tapping) | ||
฿ 1,026.66 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 22 | B | [Steel] Sintered Metal | 40 | 14 | N (New JIS keyway hole + tapping) | ||
฿ 1,026.66 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 22 | B | [Steel] Sintered Metal | 40 | 15 | N (New JIS keyway hole + tapping) | ||
฿ 935.96 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 22 | B | [Steel] Sintered Metal | 40 | 8 | P (round hole + tap) | ||
฿ 935.96 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 22 | B | [Steel] Sintered Metal | 40 | 9 | P (round hole + tap) | ||
฿ 935.96 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 22 | B | [Steel] Sintered Metal | 40 | 10 | P (round hole + tap) | ||
฿ 966.19 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 22 | B | [Steel] Sintered Metal | 40 | 11 | P (round hole + tap) | ||
฿ 966.19 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 22 | B | [Steel] Sintered Metal | 40 | 12 | P (round hole + tap) | ||
฿ 966.19 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 22 | B | [Steel] Sintered Metal | 40 | 13 | P (round hole + tap) | ||
฿ 966.19 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 22 | B | [Steel] Sintered Metal | 40 | 14 | P (round hole + tap) | ||
฿ 966.19 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 22 | B | [Steel] Sintered Metal | 40 | 15 | P (round hole + tap) | ||
฿ 543.89 | TIMING PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 24 | B | [Steel] Sintered Metal | 43 | - | NA | ||
฿ 804.21 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 24 | B | [Steel] Sintered Metal | 43 | 8 | H (round hole) | ||
฿ 804.21 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 24 | B | [Steel] Sintered Metal | 43 | 9 | H (round hole) | ||
฿ 804.21 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 24 | B | [Steel] Sintered Metal | 43 | 10 | H (round hole) | ||
฿ 834.45 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 24 | B | [Steel] Sintered Metal | 43 | 11 | H (round hole) | ||
฿ 834.45 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 24 | B | [Steel] Sintered Metal | 43 | 12 | H (round hole) | ||
฿ 834.45 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 24 | B | [Steel] Sintered Metal | 43 | 13 | H (round hole) | ||
฿ 834.45 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 24 | B | [Steel] Sintered Metal | 43 | 14 | H (round hole) | ||
฿ 834.45 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 24 | B | [Steel] Sintered Metal | 43 | 15 | H (round hole) | ||
฿ 1,015.86 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 24 | B | [Steel] Sintered Metal | 43 | 10 | N (New JIS keyway hole + tapping) | ||
฿ 1,046.09 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 24 | B | [Steel] Sintered Metal | 43 | 11 | N (New JIS keyway hole + tapping) | ||
฿ 1,046.09 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 24 | B | [Steel] Sintered Metal | 43 | 12 | N (New JIS keyway hole + tapping) | ||
฿ 1,046.09 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 24 | B | [Steel] Sintered Metal | 43 | 13 | N (New JIS keyway hole + tapping) | ||
฿ 1,046.09 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 24 | B | [Steel] Sintered Metal | 43 | 14 | N (New JIS keyway hole + tapping) | ||
฿ 1,046.09 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 24 | B | [Steel] Sintered Metal | 43 | 15 | N (New JIS keyway hole + tapping) | ||
฿ 955.39 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 24 | B | [Steel] Sintered Metal | 43 | 8 | P (round hole + tap) | ||
฿ 955.39 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 24 | B | [Steel] Sintered Metal | 43 | 9 | P (round hole + tap) | ||
฿ 955.39 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 24 | B | [Steel] Sintered Metal | 43 | 10 | P (round hole + tap) | ||
฿ 985.62 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 24 | B | [Steel] Sintered Metal | 43 | 11 | P (round hole + tap) | ||
฿ 985.62 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 24 | B | [Steel] Sintered Metal | 43 | 12 | P (round hole + tap) | ||
฿ 985.62 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 24 | B | [Steel] Sintered Metal | 43 | 13 | P (round hole + tap) | ||
฿ 985.62 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 24 | B | [Steel] Sintered Metal | 43 | 14 | P (round hole + tap) | ||
฿ 985.62 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 24 | B | [Steel] Sintered Metal | 43 | 15 | P (round hole + tap) | ||
฿ 581.98 | TIMING PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 25 | B | [Steel] Sintered Metal | 43 | - | NA | ||
฿ 843.86 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 25 | B | [Steel] Sintered Metal | 43 | 8 | H (round hole) | ||
฿ 843.86 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 25 | B | [Steel] Sintered Metal | 43 | 9 | H (round hole) | ||
฿ 843.86 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 25 | B | [Steel] Sintered Metal | 43 | 10 | H (round hole) | ||
฿ 874.09 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 25 | B | [Steel] Sintered Metal | 43 | 11 | H (round hole) | ||
฿ 874.09 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 25 | B | [Steel] Sintered Metal | 43 | 12 | H (round hole) | ||
฿ 874.09 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 25 | B | [Steel] Sintered Metal | 43 | 13 | H (round hole) | ||
฿ 874.09 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 25 | B | [Steel] Sintered Metal | 43 | 14 | H (round hole) | ||
฿ 874.09 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 25 | B | [Steel] Sintered Metal | 43 | 15 | H (round hole) | ||
฿ 1,055.50 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 25 | B | [Steel] Sintered Metal | 43 | 10 | N (New JIS keyway hole + tapping) | ||
฿ 1,085.74 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 25 | B | [Steel] Sintered Metal | 43 | 11 | N (New JIS keyway hole + tapping) | ||
฿ 1,085.74 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 25 | B | [Steel] Sintered Metal | 43 | 12 | N (New JIS keyway hole + tapping) | ||
฿ 1,085.74 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 25 | B | [Steel] Sintered Metal | 43 | 13 | N (New JIS keyway hole + tapping) | ||
฿ 1,085.74 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 25 | B | [Steel] Sintered Metal | 43 | 14 | N (New JIS keyway hole + tapping) | ||
฿ 1,085.74 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 25 | B | [Steel] Sintered Metal | 43 | 15 | N (New JIS keyway hole + tapping) | ||
฿ 995.03 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 25 | B | [Steel] Sintered Metal | 43 | 8 | P (round hole + tap) | ||
฿ 995.03 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 25 | B | [Steel] Sintered Metal | 43 | 9 | P (round hole + tap) | ||
฿ 995.03 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 25 | B | [Steel] Sintered Metal | 43 | 10 | P (round hole + tap) | ||
฿ 1,025.27 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 25 | B | [Steel] Sintered Metal | 43 | 11 | P (round hole + tap) | ||
฿ 1,025.27 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 25 | B | [Steel] Sintered Metal | 43 | 12 | P (round hole + tap) | ||
฿ 1,025.27 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 25 | B | [Steel] Sintered Metal | 43 | 13 | P (round hole + tap) | ||
฿ 1,025.27 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 25 | B | [Steel] Sintered Metal | 43 | 14 | P (round hole + tap) | ||
฿ 1,025.27 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 25 | B | [Steel] Sintered Metal | 43 | 15 | P (round hole + tap) | ||
฿ 603.75 | TIMING PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 26 | B | [Steel] Sintered Metal | 47 | - | NA | ||
฿ 868.72 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 26 | B | [Steel] Sintered Metal | 47 | 8 | H (round hole) | ||
฿ 868.72 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 26 | B | [Steel] Sintered Metal | 47 | 9 | H (round hole) | ||
฿ 868.72 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 26 | B | [Steel] Sintered Metal | 47 | 10 | H (round hole) | ||
฿ 898.96 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 26 | B | [Steel] Sintered Metal | 47 | 11 | H (round hole) | ||
฿ 898.96 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 26 | B | [Steel] Sintered Metal | 47 | 12 | H (round hole) | ||
฿ 898.96 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 26 | B | [Steel] Sintered Metal | 47 | 13 | H (round hole) | ||
฿ 898.96 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 26 | B | [Steel] Sintered Metal | 47 | 14 | H (round hole) | ||
฿ 898.96 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 26 | B | [Steel] Sintered Metal | 47 | 15 | H (round hole) | ||
฿ 898.96 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 26 | B | [Steel] Sintered Metal | 47 | 16 | H (round hole) | ||
฿ 898.96 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 26 | B | [Steel] Sintered Metal | 47 | 17 | H (round hole) | ||
฿ 898.96 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 26 | B | [Steel] Sintered Metal | 47 | 18 | H (round hole) | ||
฿ 898.96 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 26 | B | [Steel] Sintered Metal | 47 | 19 | H (round hole) | ||
฿ 898.96 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 26 | B | [Steel] Sintered Metal | 47 | 20 | H (round hole) | ||
฿ 1,080.37 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 26 | B | [Steel] Sintered Metal | 47 | 10 | N (New JIS keyway hole + tapping) | ||
฿ 1,110.61 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 26 | B | [Steel] Sintered Metal | 47 | 11 | N (New JIS keyway hole + tapping) | ||
฿ 1,110.61 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 26 | B | [Steel] Sintered Metal | 47 | 12 | N (New JIS keyway hole + tapping) | ||
฿ 1,110.61 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 26 | B | [Steel] Sintered Metal | 47 | 13 | N (New JIS keyway hole + tapping) | ||
฿ 1,110.61 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 26 | B | [Steel] Sintered Metal | 47 | 14 | N (New JIS keyway hole + tapping) | ||
฿ 1,110.61 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 26 | B | [Steel] Sintered Metal | 47 | 15 | N (New JIS keyway hole + tapping) | ||
฿ 1,110.61 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 26 | B | [Steel] Sintered Metal | 47 | 16 | N (New JIS keyway hole + tapping) | ||
฿ 1,110.61 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 26 | B | [Steel] Sintered Metal | 47 | 17 | N (New JIS keyway hole + tapping) | ||
฿ 1,110.61 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 26 | B | [Steel] Sintered Metal | 47 | 18 | N (New JIS keyway hole + tapping) | ||
฿ 1,019.90 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 26 | B | [Steel] Sintered Metal | 47 | 8 | P (round hole + tap) | ||
฿ 1,019.90 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 26 | B | [Steel] Sintered Metal | 47 | 9 | P (round hole + tap) | ||
฿ 1,019.90 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 26 | B | [Steel] Sintered Metal | 47 | 10 | P (round hole + tap) | ||
฿ 1,050.14 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 26 | B | [Steel] Sintered Metal | 47 | 11 | P (round hole + tap) | ||
฿ 1,050.14 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 26 | B | [Steel] Sintered Metal | 47 | 12 | P (round hole + tap) | ||
฿ 1,050.14 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 26 | B | [Steel] Sintered Metal | 47 | 13 | P (round hole + tap) | ||
฿ 1,050.14 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 26 | B | [Steel] Sintered Metal | 47 | 14 | P (round hole + tap) | ||
฿ 1,050.14 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 26 | B | [Steel] Sintered Metal | 47 | 15 | P (round hole + tap) |
Loading...
Type | Timing pulley | Belt Series | T5 | Belt Width Used (mm)(mm) | 10 |
---|---|---|---|---|---|
Surface Treatment | No | Pulley/Idler | Pulley (No Bearing) | Belt Shape Type | Trapezoid Tooth Profile Metric Type |
How can we improve?
How can we improve?