1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Timing Pulley MXL Type

Timing Pulley MXL Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 367.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Timing Pulley MXL Type
This Timing Pulley has an easily specified shaft hole type and diameter. MISUMI can machine the shaft hole for the pulley that is compatible with the Mitsuboshi belt, even without the need for detailed drawings
[Feature]
● Shaped (mm.) : Timing Pulley and Bar-Timing Pulleys
● Belt Width Used (mm.) : 6.4
● Applicable with Belt Type : MXL
● Number of Teeth Minimum/Maximum : 10 to 120
● Shaft Bore Diameter Minimum/Maximum (mm.) : 3 to 37
● Shaft Bore Specs. : Can select between Round Hole, Round Hole + Tap and New JIS keyway + Tap
● Material : High strength aluminum alloy
[Application]
Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.

Part Number
P12MXL100
P13MXL100
P14MXL100
P16MXL100
P17MXL100
P18MXL100
P19MXL100
P20MXL6.4B
P20MXL6.4B-H-3
P20MXL6.4B-H-4
P20MXL6.4B-H-5
P20MXL6.4B-P-4
P20MXL6.4B-P-5
P21MXL6.4B
P21MXL6.4B-H-3
P21MXL6.4B-H-4
P21MXL6.4B-H-5
P21MXL6.4B-P-3
P21MXL6.4B-P-4
P21MXL6.4B-P-5
P22MXL6.4B
P22MXL6.4B-H-3
P22MXL6.4B-H-4
P22MXL6.4B-H-5
P22MXL6.4B-P-3
P22MXL6.4B-P-4
P22MXL6.4B-P-5
P23MXL6.4B
P23MXL6.4B-H-3
P23MXL6.4B-H-4
P23MXL6.4B-H-5
P23MXL6.4B-P-3
P23MXL6.4B-P-4
P23MXL6.4B-P-5
P24MXL6.4B
P25MXL6.4B
P25MXL6.4B-H-3
P25MXL6.4B-H-4
P25MXL6.4B-H-5
P25MXL6.4B-P-3
P25MXL6.4B-P-4
P25MXL6.4B-P-5
P26MXL6.4B
P26MXL6.4B-H-3
P26MXL6.4B-H-4
P26MXL6.4B-H-5
P26MXL6.4B-P-3
P26MXL6.4B-P-4
P26MXL6.4B-P-5
P27MXL6.4B
P27MXL6.4B-H-4
P27MXL6.4B-H-5
P27MXL6.4B-H-6
P27MXL6.4B-P-4
P27MXL6.4B-P-5
P27MXL6.4B-P-6
P28MXL6.4B
P28MXL6.4B-H-4
P28MXL6.4B-H-5
P28MXL6.4B-H-6
P28MXL6.4B-P-4
P28MXL6.4B-P-5
P28MXL6.4B-P-6
P30MXL6.4B
P30MXL6.4B-H-4
P30MXL6.4B-H-5
P30MXL6.4B-H-6
P30MXL6.4B-P-4
P30MXL6.4B-P-5
P30MXL6.4B-P-6
P32MXL6.4B
P32MXL6.4B-H-4
P32MXL6.4B-H-5
P32MXL6.4B-H-6
P32MXL6.4B-H-7
P32MXL6.4B-H-8
P32MXL6.4B-P-4
P32MXL6.4B-P-5
P32MXL6.4B-P-6
P32MXL6.4B-P-7
P32MXL6.4B-P-8
P34MXL100
P36MXL6.4B
P36MXL6.4B-H-5
P36MXL6.4B-H-6
P36MXL6.4B-H-7
P36MXL6.4B-H-8
P36MXL6.4B-H-9
P36MXL6.4B-H-10
P36MXL6.4B-P-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Belt Width Used (mm)
(mm)
Number of Teeth
(T)
Pulley Shape Material Outermost diameter
(mm)
Keyway Shaft Bore Dia. d
(mm)
Shaft hole specifications

฿ 425.59

TIMING PULLEY 1 Piece(s) 7 Day(s) 10Bar-Shaped Timing Pulleys-12-[Aluminum] A20177.25--NA

฿ 425.59

TIMING PULLEY 1 Piece(s) 7 Day(s) 10Bar-Shaped Timing Pulleys-13-[Aluminum] A201713--NA

฿ 425.59

TIMING PULLEY 1 Piece(s) 7 Day(s) 10Bar-Shaped Timing Pulleys-14-[Aluminum] A201713--NA

฿ 425.59

TIMING PULLEY 1 Piece(s) 7 Day(s) 10Bar-Shaped Timing Pulleys-16-[Aluminum] A201715--NA

฿ 425.59

TIMING PULLEY 1 Piece(s) 7 Day(s) 10Bar-Shaped Timing Pulleys-17-[Aluminum] A201715--NA

฿ 425.59

TIMING PULLEY 1 Piece(s) 7 Day(s) 10Bar-Shaped Timing Pulleys-18-[Aluminum] A201715--NA

฿ 464.90

TIMING PULLEY 1 Piece(s) 7 Day(s) 10Bar-Shaped Timing Pulleys-19-[Aluminum] A201716--NA

฿ 390.01

TIMING PULLEY 1 Piece(s) 3 Day(s) 10Timing pulley6.420B[Aluminum] A201718--NA

฿ 595.60

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.420B[Aluminum] A201718-3H (round hole)

฿ 595.60

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.420B[Aluminum] A201718-4H (round hole)

฿ 595.60

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.420B[Aluminum] A201718-5H (round hole)

฿ 746.77

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.420B[Aluminum] A201718-4P (round hole + tap)

฿ 746.77

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.420B[Aluminum] A201718-5P (round hole + tap)

฿ 367.31

TIMING PULLEY 1 Piece(s) 5 Day(s) 10Timing pulley6.421B[Aluminum] A201718--NA

฿ 609.66

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.421B[Aluminum] A201718-3H (round hole)

฿ 609.66

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.421B[Aluminum] A201718-4H (round hole)

฿ 609.66

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.421B[Aluminum] A201718-5H (round hole)

฿ 760.84

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.421B[Aluminum] A201718-3P (round hole + tap)

฿ 760.84

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.421B[Aluminum] A201718-4P (round hole + tap)

฿ 760.84

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.421B[Aluminum] A201718-5P (round hole + tap)

฿ 369.73

TIMING PULLEY 1 Piece(s) 5 Day(s) 10Timing pulley6.422B[Aluminum] A201718--NA

฿ 612.08

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.422B[Aluminum] A201718-3H (round hole)

฿ 612.08

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.422B[Aluminum] A201718-4H (round hole)

฿ 612.08

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.422B[Aluminum] A201718-5H (round hole)

฿ 763.25

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.422B[Aluminum] A201718-3P (round hole + tap)

฿ 763.25

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.422B[Aluminum] A201718-4P (round hole + tap)

฿ 763.25

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.422B[Aluminum] A201718-5P (round hole + tap)

฿ 383.64

TIMING PULLEY 1 Piece(s) 5 Day(s) 10Timing pulley6.423B[Aluminum] A201720--NA

฿ 626.14

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.423B[Aluminum] A201720-3H (round hole)

฿ 626.14

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.423B[Aluminum] A201720-4H (round hole)

฿ 626.14

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.423B[Aluminum] A201720-5H (round hole)

฿ 777.32

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.423B[Aluminum] A201720-3P (round hole + tap)

฿ 777.32

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.423B[Aluminum] A201720-4P (round hole + tap)

฿ 777.32

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.423B[Aluminum] A201720-5P (round hole + tap)

฿ 391.50

TIMING PULLEY 1 Piece(s) 58 Day(s) 10Timing pulley6.424B[Aluminum] A201720--NA

฿ 394.53

TIMING PULLEY 1 Piece(s) 5 Day(s) 10Timing pulley6.425B[Aluminum] A201723--NA

฿ 637.18

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.425B[Aluminum] A201723-3H (round hole)

฿ 637.18

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.425B[Aluminum] A201723-4H (round hole)

฿ 637.18

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.425B[Aluminum] A201723-5H (round hole)

฿ 788.36

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.425B[Aluminum] A201723-3P (round hole + tap)

฿ 788.36

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.425B[Aluminum] A201723-4P (round hole + tap)

฿ 788.36

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.425B[Aluminum] A201723-5P (round hole + tap)

฿ 405.41

TIMING PULLEY 1 Piece(s) 5 Day(s) 10Timing pulley6.426B[Aluminum] A201723--NA

฿ 648.07

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.426B[Aluminum] A201723-3H (round hole)

฿ 648.07

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.426B[Aluminum] A201723-4H (round hole)

฿ 648.07

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.426B[Aluminum] A201723-5H (round hole)

฿ 799.24

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.426B[Aluminum] A201723-3P (round hole + tap)

฿ 799.24

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.426B[Aluminum] A201723-4P (round hole + tap)

฿ 799.24

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.426B[Aluminum] A201723-5P (round hole + tap)

฿ 407.83

TIMING PULLEY 1 Piece(s) 5 Day(s) 10Timing pulley6.427B[Aluminum] A201723--NA

฿ 650.49

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.427B[Aluminum] A201723-4H (round hole)

฿ 650.49

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.427B[Aluminum] A201723-5H (round hole)

฿ 650.49

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.427B[Aluminum] A201723-6H (round hole)

฿ 801.66

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.427B[Aluminum] A201723-4P (round hole + tap)

฿ 801.66

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.427B[Aluminum] A201723-5P (round hole + tap)

฿ 801.66

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.427B[Aluminum] A201723-6P (round hole + tap)

฿ 413.27

TIMING PULLEY 1 Piece(s) 5 Day(s) 10Timing pulley6.428B[Aluminum] A201723--NA

฿ 656.08

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.428B[Aluminum] A201723-4H (round hole)

฿ 656.08

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.428B[Aluminum] A201723-5H (round hole)

฿ 656.08

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.428B[Aluminum] A201723-6H (round hole)

฿ 807.26

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.428B[Aluminum] A201723-4P (round hole + tap)

฿ 807.26

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.428B[Aluminum] A201723-5P (round hole + tap)

฿ 807.26

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.428B[Aluminum] A201723-6P (round hole + tap)

฿ 477.09

TIMING PULLEY 1 Piece(s) 3 Day(s) 10Timing pulley6.430B[Aluminum] A201723--NA

฿ 683.45

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.430B[Aluminum] A201723-4H (round hole)

฿ 683.45

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.430B[Aluminum] A201723-5H (round hole)

฿ 683.45

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.430B[Aluminum] A201723-6H (round hole)

฿ 834.62

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.430B[Aluminum] A201723-4P (round hole + tap)

฿ 834.62

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.430B[Aluminum] A201723-5P (round hole + tap)

฿ 834.62

TIMING PULLEY 1 Piece(s) 14 Day(s) -Timing pulley6.430B[Aluminum] A201723-6P (round hole + tap)

฿ 448.95

TIMING PULLEY 1 Piece(s) 55 Day(s) 10Timing pulley6.432B[Aluminum] A201726--NA

฿ 692.07

TIMING PULLEY 1 Piece(s) 12 Day(s) -Timing pulley6.432B[Aluminum] High strength aluminum alloy26H (round hole)4-

฿ 692.07

TIMING PULLEY 1 Piece(s) 12 Day(s) -Timing pulley6.432B[Aluminum] High strength aluminum alloy26H (round hole)5-

฿ 692.07

TIMING PULLEY 1 Piece(s) 12 Day(s) -Timing pulley6.432B[Aluminum] High strength aluminum alloy26H (round hole)6-

฿ 692.07

TIMING PULLEY 1 Piece(s) 12 Day(s) -Timing pulley6.432B[Aluminum] High strength aluminum alloy26H (round hole)7-

฿ 692.07

TIMING PULLEY 1 Piece(s) 12 Day(s) -Timing pulley6.432B[Aluminum] High strength aluminum alloy26H (round hole)8-

฿ 843.25

TIMING PULLEY 1 Piece(s) 12 Day(s) -Timing pulley6.432B[Aluminum] High strength aluminum alloy26P (round hole + tap)4-

฿ 843.25

TIMING PULLEY 1 Piece(s) 12 Day(s) -Timing pulley6.432B[Aluminum] High strength aluminum alloy26P (round hole + tap)5-

฿ 843.25

TIMING PULLEY 1 Piece(s) 12 Day(s) -Timing pulley6.432B[Aluminum] High strength aluminum alloy26P (round hole + tap)6-

฿ 843.25

TIMING PULLEY 1 Piece(s) 12 Day(s) -Timing pulley6.432B[Aluminum] High strength aluminum alloy26P (round hole + tap)7-

฿ 843.25

TIMING PULLEY 1 Piece(s) 12 Day(s) -Timing pulley6.432B[Aluminum] High strength aluminum alloy26P (round hole + tap)8-

฿ 469.73

TIMING PULLEY 1 Piece(s) 7 Day(s) 10Bar-Shaped Timing Pulleys-34-[Aluminum] A201726--NA

฿ 487.05

TIMING PULLEY 1 Piece(s) 5 Day(s) 10Timing pulley6.436B[Aluminum] A201728--NA

฿ 730.48

TIMING PULLEY 1 Piece(s) 12 Day(s) -Timing pulley6.436B[Aluminum] High strength aluminum alloy28H (round hole)5-

฿ 730.48

TIMING PULLEY 1 Piece(s) 12 Day(s) -Timing pulley6.436B[Aluminum] High strength aluminum alloy28H (round hole)6-

฿ 730.48

TIMING PULLEY 1 Piece(s) 12 Day(s) -Timing pulley6.436B[Aluminum] High strength aluminum alloy28H (round hole)7-

฿ 730.48

TIMING PULLEY 1 Piece(s) 12 Day(s) -Timing pulley6.436B[Aluminum] High strength aluminum alloy28H (round hole)8-

฿ 730.48

TIMING PULLEY 1 Piece(s) 12 Day(s) -Timing pulley6.436B[Aluminum] High strength aluminum alloy28H (round hole)9-

฿ 730.48

TIMING PULLEY 1 Piece(s) 12 Day(s) -Timing pulley6.436B[Aluminum] High strength aluminum alloy28H (round hole)10-

฿ 881.65

TIMING PULLEY 1 Piece(s) 12 Day(s) -Timing pulley6.436B[Aluminum] High strength aluminum alloy28P (round hole + tap)5-

Loading...

Basic Information

Belt Series MXL Surface Treatment No Pulley/Idler Pulley (No Bearing)
Belt Shape Type Trapezoid Tooth Profile Circular Type