General-Purpose Compact Limit Switch

Caution
Product Description
A widely used general-purpose limit switch with robust structure and abundant variations.
[Features]
· Provided with UL/CSA/CE/CCC marking.
· Built-in 2-circuit double-break basic switch in a robust die-cast aluminum case.
· Oil-resistant, water-resistant and dust-proof structure (IP67 Protection Grade).
· A wide selection of optional functions. Comes with neon lamp, LED lamp, built-in gold plated contacts, double seal type, corrosion resistant, heat resistant, cold resistant, spatter prevention and connector type.
· Operating position setting indicator (roller lever type / roller plunger type).
*CAD data for this series is being revised. Data will be made available as soon as modifications are complete.