Compact Horizontal Limit Switch

Caution
Product Description
Compact horizontal limit switch with a mechanical lifespan of 20 million operations, high sealing performance and high robustness, ensuring a long-service lifespan free from maintenance.
[Features]
· A mechanical lifespan of at least 20 million operations (uses a unique 2-spring structure).
· High-accuracy (M.D. = up to 0.1 mm).
· High-sealing performance, oil-resistant, IP67. O-ring seal. Uses a single-piece construction type diaphragm seal.
· Compact type, space-saving. Allows for continuous close connection type mounting.
· Types available with UL/C-UL/CE and CCC marking.
*CAD data for this series is being revised. Data will be made available as soon as modifications are complete.