(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Space-saving and wire saving with 2 optical axis type lineup is realized. Comes in easy-to-use size with groove width 25 mm and groove depth 35 mm.
[Features]
· Indicator light (energized indicator / light indicator) with good visibility.
· Guaranteed compatibility of -25°C for cold storehouse.
· First optical axis position is only 4 mm from the tip.
· A compact and lightweight plastic case.
· Sealing properties as IP64.
· Operation mode can be set for every optical axis with the help of L.O./D.O. switchover switch (2 optical axis type).
· Allows close connection attachment.
How can we improve?
How can we improve?