1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
X-Axis Linear Ball Guide, SS Stage, Low Temperature Black Chrome Plating (BSB16) (Part Number)

SUR PRECISE POSITIONING STAGE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • X-Axis Linear Ball Guide, SS Stage, Low Temperature Black Chrome Plating (BSB16)
  • X-Axis Linear Ball Guide, SS Stage, Low Temperature Black Chrome Plating (BSB16)
  • X-Axis Linear Ball Guide, SS Stage, Low Temperature Black Chrome Plating (BSB16)
  • X-Axis Linear Ball Guide, SS Stage, Low Temperature Black Chrome Plating (BSB16)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 8,677.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Product Description

In black. Suitable for applications where light reflections are to be avoided.

[Features]
· Thin structure with the guide and the main body integrated.
· High rigidity and high precision are achieved through the use of stainless steel for the main body and a Gothic arc groove for the guide.
· A variety of sizes, surface treatments, and optional specifications are selectable.

Part Number
BSB16-40CRLP-J
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Range Selectable) Feeding Method Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Clamp Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications

฿ 11,095.54

SUR PRECISE POSITIONING STAGE 1 Piece(s) Available 6 Day(s) 1026~4026~4050.1~100~ ±10mmFeed Screw15.1~20404098±6.516150.420.350.21SideStandardRight and Left-Knob Operation1mmClean Grease:AFF

Loading...

  1. 1

Basic Information

Table Material Stainless Steel Table Surface Treatment Low Temperature Black Chrome Plating Travel Guide Linear Ball
Product Category Main Body Type X-Axis Stages Table Straightness(µm) 3
Through Hole (Table Center Hole) No

Please check the type/dimensions/specifications of the part BSB16-40CRLP-J in the X-Axis Linear Ball Guide, SS Stage, Low Temperature Black Chrome Plating (BSB16) series.

Products with similar specification

Part Number
BSB16-25AFH
BSB16-25AFH-J
BSB16-25AFH-L
BSB16-40CRLP-L
BSB16-40CRLP5
BSB16-40CRLP5-J
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Range Selectable) Feeding Method Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Clamp Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications

฿ 9,734.96

1 Piece(s) Available 6 Day(s) 10~25~2530.1~50~ ±10mmFeed Screw1~15252539.2±3.212301.91.11.1CenterStandardStandard-Hex wrench operation0.25mmStandard Grease

฿ 10,642.02

1 Piece(s) Available 6 Day(s) 10~25~2530.1~50~ ±10mmFeed Screw1~15252539.2±3.212301.91.11.1CenterStandardStandard-Hex wrench operation0.25mmClean Grease:AFF

฿ 15,177.29

1 Piece(s) Available 6 Day(s) 10~25~2530.1~50~ ±10mmFeed Screw1~15252539.2±3.212301.91.11.1CenterStandardStandard-Hex wrench operation0.25mmVacuum Grease:Fomblin

฿ 15,630.81

1 Piece(s) Available 6 Day(s) 1026~4026~4050.1~100~ ±10mmFeed Screw15.1~20404098±6.516150.420.350.21SideStandardRight and Left-Knob Operation1mmVacuum Grease:Fomblin

฿ 13,363.18

1 Piece(s) Available 6 Day(s) 1026~4026~4050.1~100~ ±10mmFeed Screw15.1~20404098±6.516150.420.350.21SideDiscRight and Left-Knob Operation1mmStandard Grease

฿ 14,270.23

1 Piece(s) Available 6 Day(s) 1026~4026~4050.1~100~ ±10mmFeed Screw15.1~20404098±6.516150.420.350.21SideDiscRight and Left-Knob Operation1mmClean Grease:AFF