(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Thin, with integrated guide and main body. High-strength and high precision, using stainless steel for the main body and a Gothic arch groove for the guide. Black in color to prevent optical refraction.
Part Number |
---|
BSB26-60CSH5-L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Y-Axis) (Range Selectable) (mm) | Feeding Method | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Table Size (Thickness) H (mm) | Table Parallelism (µm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Clamp | Reversed | Feed method (micrometer type) | Feed method (feed screw type) | Feed pitch (mm) | Grease Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 38,760.69 | SUR PRECISE POSITIONING STAGE | 1 Piece(s) | Available | 6 Day(s) | 10 | 41~60 | 41~60 | 100.1~ | ~ ±10mm | ~ ±10mm | - | 30.1~35 | 60 | 60 | 192.1 | ±6.5 | ±6.5 | 32 | 30 | 0.13 | 0.16 | 0.13 | Side | Disc | Standard | - | Hex wrench operation | 0.5mm | Vacuum Grease:Fomblin |
Loading...
Table Material | Stainless Steel | Table Surface Treatment | Low Temperature Black Chrome Plating | Travel Guide | Linear Ball |
---|---|---|---|---|---|
Through Hole (Table Center Hole) | No | Table Straightness(µm) | 3 |
Please check the type/dimensions/specifications of the part BSB26-60CSH5-L in the Linear Ball Guide, SS Stage, Low Temperature Black Chrome Plating (BSB26) series.
Part Number |
---|
BSB26-25AFH |
BSB26-25AFH-J |
BSB26-25AFH-L |
BSB26-60CSH6 |
BSB26-60CSH6-J |
BSB26-60CSH6-L |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Y-Axis) (Range Selectable) (mm) | Feeding Method | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Table Size (Thickness) H (mm) | Table Parallelism (µm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Clamp | Reversed | Feed method (micrometer type) | Feed method (feed screw type) | Feed pitch (mm) | Grease Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 19,259.03 | 1 Piece(s) | Available | 6 Day(s) | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | - | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 30 | 3 | 2.2 | 2.2 | Center | Standard | Standard | - | Hex wrench operation | 0.25mm | Standard Grease | |
฿ 21,073.14 | 1 Piece(s) | Available | 6 Day(s) | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | - | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 30 | 3 | 2.2 | 2.2 | Center | Standard | Standard | - | Hex wrench operation | 0.25mm | Clean Grease:AFF | |
฿ 30,143.68 | 1 Piece(s) | Available | 6 Day(s) | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | - | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 30 | 3 | 2.2 | 2.2 | Center | Standard | Standard | - | Hex wrench operation | 0.25mm | Vacuum Grease:Fomblin | |
฿ 24,247.83 | 1 Piece(s) | Available | 6 Day(s) | 10 | 41~60 | 41~60 | 100.1~ | ~ ±10mm | ~ ±10mm | - | 30.1~35 | 60 | 60 | 192.1 | ±6.5 | ±6.5 | 32 | 30 | 0.13 | 0.16 | 0.13 | Side | Opposed | Standard | - | Hex wrench operation | 0.5mm | Standard Grease | |
฿ 26,061.93 | 1 Piece(s) | Available | 6 Day(s) | 10 | 41~60 | 41~60 | 100.1~ | ~ ±10mm | ~ ±10mm | - | 30.1~35 | 60 | 60 | 192.1 | ±6.5 | ±6.5 | 32 | 30 | 0.13 | 0.16 | 0.13 | Side | Opposed | Standard | - | Hex wrench operation | 0.5mm | Clean Grease:AFF | |
฿ 35,132.47 | 1 Piece(s) | Available | 6 Day(s) | 10 | 41~60 | 41~60 | 100.1~ | ~ ±10mm | ~ ±10mm | - | 30.1~35 | 60 | 60 | 192.1 | ±6.5 | ±6.5 | 32 | 30 | 0.13 | 0.16 | 0.13 | Side | Opposed | Standard | - | Hex wrench operation | 0.5mm | Vacuum Grease:Fomblin |
How can we improve?
How can we improve?