1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High Resolution X-Axis Cross Roller Guide Stage

High Resolution X-Axis Cross Roller Guide Stage
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 35,815.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Lightweight, high-precision stage. Allows coarse and fine translation with two micrometers. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.

Part Number
B10-60LN
B10-60RN
B10-80
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Range Selectable) Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Reversed

฿ 35,815.97

SUR PRECISE POSITIONING STAGE 1 Piece(s) Available 6 Day(s) 1041~6041~6030.1~50~ ±10mm606049±6.50.110.11Standard

฿ 35,815.97

SUR PRECISE POSITIONING STAGE 1 Piece(s) Available 6 Day(s) 1041~6041~6030.1~50~ ±10mm606049±6.50.110.11Right and Left

฿ 39,780.93

SUR PRECISE POSITIONING STAGE 1 Piece(s) Available 6 Day(s) 1061~9061~9050.1~100±10 to 30mm808058.8±12.50.140.04Standard

Loading...

  1. 1

Basic Information

Feeding Method Micrometer Head Table Material Aluminum Table Surface Treatment Black Anodize
Travel Guide Cross Roller Table Size (Thickness) H (Range Selectable)(mm) 25.1~30 Product Category Main Body
Table Size (Thickness) H(mm) 30 Type X-Axis Stages Table Straightness(µm) 2
Table Parallelism(µm) 30 Moment Rigidity (Yawing)("/N•cm) 0.1 Feed Knob Position Center
Clamp Standard Through Hole (Table Center Hole) No Feed method (micrometer type) Standard
Feed pitch(mm) 0.25mm