1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Dovetail Type Stage, Feed Screw Short Lead Type (B08/BDBXS/BDBXR) (Part Number)

SUR PRECISE POSITIONING STAGE

Dovetail Type Stage, Feed Screw Short Lead Type (B08/BDBXS/BDBXR)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 3,828.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A short-lead feed auger. Feed-knob and hex wrench-operated types available. 

[Features]
- 0.5 mm lead in X-axis and Z-axis stages.
- Handle knob and hex wrench-operated types save more space and prevents misoperation.

Part Number
BDBXS-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Table Material Table Surface Treatment Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Parallelism
(µm)
Reversed Feed method (feed screw type) Feed method (with vernier scale)

฿ 5,659.35

SUR PRECISE POSITIONING STAGE 1 Piece(s) 3 Day(s) 1041~6041~6030.1~50BrassBlack Oxide Coating20.1~25606039.2±72150StandardHex wrench operation-

Loading...

  1. 1

Basic Information

Stroke (Range Selectable) ~ ±10mm Feeding Method Feed Screw Travel Guide Dovetail Slide
Product Category Main Body Type X-Axis Stages Table Straightness(µm) 30
Feed Knob Position Center Clamp Standard Through Hole (Table Center Hole) No
Feed pitch(mm) 0.5mm

Please check the type/dimensions/specifications of the part BDBXS-60 in the Dovetail Type Stage, Feed Screw Short Lead Type (B08/BDBXS/BDBXR) series.

Products with similar specification

Part Number
B08-1
B08-11
B08-111
B08-111R
B08-11R
B08-1R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Table Material Table Surface Treatment Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Parallelism
(µm)
Reversed Feed method (feed screw type) Feed method (with vernier scale)

฿ 5,339.07

1 Piece(s) Same day 10~25~255~30BrassBlack Oxide Coating1~15252529.4±51540StandardKnob OperationWith Vernier Scale

฿ 6,012.80

1 Piece(s) 3 Day(s) 1026~4026~405~30BrassBlack Oxide Coating1~15404029.4±71540StandardKnob OperationWith Vernier Scale

฿ 7,501.53

1 Piece(s) Available 5 Day(s) 1041~6041~6030.1~50BrassBlack Oxide Coating15.1~20606039.2±91740StandardKnob OperationWith Vernier Scale

฿ 5,659.35

1 Piece(s) 3 Day(s) 1041~6041~6030.1~50BrassBlack Oxide Coating15.1~20606039.2±91740Right and LeftKnob OperationWith Vernier Scale

฿ 6,012.80

1 Piece(s) 3 Day(s) 1026~4026~405~30BrassBlack Oxide Coating1~15404029.4±71540Right and LeftKnob OperationWith Vernier Scale

฿ 5,798.27

1 Piece(s) 3 Day(s) 10~25~255~30BrassBlack Oxide Coating1~15252529.4±51540Right and LeftKnob OperationWith Vernier Scale