(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A guide stage with an integrated XY-axis structure. It is 18 mm thinner than an XY-axis combination stage. * The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Part Number |
---|
BSS23-70C-J |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Y-Axis) (Range Selectable) (mm) | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Table Size (Thickness) H (mm) | Table Parallelism (µm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Reversed | Feed method (micrometer type) | Feed method (feed screw type) | Feed pitch (mm) | Grease Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 29,677.75 | SUR PRECISE POSITIONING STAGE | 1 Piece(s) | Available | 6 Day(s) | 10 | 61~90 | 61~90 | 100.1~ | ~ ±10mm | ~ ±10mm | 25.1~30 | 70 | 70 | 219.5 | ±6.5 | ±6.5 | 26 | 30 | 0.12 | 0.09 | 0.12 | Side | Standard | Standard | - | 0.5mm | Clean Grease:AFF |
Loading...
Table Material | Stainless Steel | Table Surface Treatment | Electroless Nickel Plating | Travel Guide | Linear Ball |
---|---|---|---|---|---|
Through Hole (Table Center Hole) | No | Table Straightness(µm) | 3 | Clamp | Standard |
Please check the type/dimensions/specifications of the part BSS23-70C-J in the Thin XY-Axis Linear Ball Guide (SS) Stage series.
Part Number |
---|
BSS23-100AGP |
BSS23-100AGP-J |
BSS23-100AGP-L |
BSS23-70C-L |
BSS23-70C1 |
BSS23-70C1-J |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Y-Axis) (Range Selectable) (mm) | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Table Size (Thickness) H (mm) | Table Parallelism (µm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Reversed | Feed method (micrometer type) | Feed method (feed screw type) | Feed pitch (mm) | Grease Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 31,731.02 | 1 Piece(s) | Available | 6 Day(s) | 10 | 91~120 | 91~120 | 100.1~ | ±10 to 30mm | ±10 to 30mm | 25.1~30 | 100 | 100 | 329.3 | ±12.5 | ±12.5 | 26 | 40 | 0.06 | 0.03 | 0.06 | Center | Standard | - | Knob Operation | 1mm | Standard Grease | |
฿ 33,545.13 | 1 Piece(s) | Available | 6 Day(s) | 10 | 91~120 | 91~120 | 100.1~ | ±10 to 30mm | ±10 to 30mm | 25.1~30 | 100 | 100 | 329.3 | ±12.5 | ±12.5 | 26 | 40 | 0.06 | 0.03 | 0.06 | Center | Standard | - | Knob Operation | 1mm | Clean Grease:AFF | |
฿ 42,615.67 | 1 Piece(s) | Available | 6 Day(s) | 10 | 91~120 | 91~120 | 100.1~ | ±10 to 30mm | ±10 to 30mm | 25.1~30 | 100 | 100 | 329.3 | ±12.5 | ±12.5 | 26 | 40 | 0.06 | 0.03 | 0.06 | Center | Standard | - | Knob Operation | 1mm | Vacuum Grease:Fomblin | |
฿ 38,760.69 | 1 Piece(s) | Available | 6 Day(s) | 10 | 61~90 | 61~90 | 100.1~ | ~ ±10mm | ~ ±10mm | 25.1~30 | 70 | 70 | 219.5 | ±6.5 | ±6.5 | 26 | 30 | 0.12 | 0.09 | 0.12 | Side | Standard | Standard | - | 0.5mm | Vacuum Grease:Fomblin | |
฿ 25,142.48 | 1 Piece(s) | Available | 5 Day(s) | 10 | 61~90 | 61~90 | 100.1~ | ~ ±10mm | ~ ±10mm | 25.1~30 | 70 | 70 | 219.5 | ±6.5 | ±6.5 | 26 | 30 | 0.12 | 0.09 | 0.12 | Side | Standard | - | Knob Operation | 0.5mm | Standard Grease | |
฿ 26,968.99 | 1 Piece(s) | Available | 6 Day(s) | 10 | 61~90 | 61~90 | 100.1~ | ~ ±10mm | ~ ±10mm | 25.1~30 | 70 | 70 | 219.5 | ±6.5 | ±6.5 | 26 | 30 | 0.12 | 0.09 | 0.12 | Side | Standard | - | Knob Operation | 0.5mm | Clean Grease:AFF |
How can we improve?
How can we improve?