(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An integrated XY-axis structure stage with cross roller guide.
[Features]
· Thickness reduced by 18 mm compared to XY-axis combination.
· Coarse and fine motion types are also available.
[Applications]
· Ideal for stage.
Part Number |
---|
B23-100A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Y-Axis) (Range Selectable) (mm) | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Reversed | Feed method (micrometer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 32,728.52 | SUR PRECISE POSITIONING STAGE | 1 Piece(s) | Available | 3 Day(s) | 10 | 91~120 | 91~120 | 30.1~50 | ±10 to 30mm | ±10 to 30mm | 20.1~25 | 100 | 100 | 39.2 | ±12.5 | ±12.5 | 0.08 | 0.1 | 0.08 | Center | Standard | Standard |
Loading...
Table Material | Aluminum | Table Surface Treatment | Black Anodize | Travel Guide | Cross Roller |
---|---|---|---|---|---|
Table Size (Thickness) H(mm) | 22 | Through Hole (Table Center Hole) | No | Table Straightness(µm) | 3 |
Table Parallelism(µm) | 50 | Clamp | Standard | Feed pitch(mm) | 0.5 |
Please check the type/dimensions/specifications of the part B23-100A in the Thin Type XY-Axis Crossed Roller Guide Stage series.
Part Number |
---|
B23-100C |
B23-100D |
B23-40A |
B23-40AR |
B23-40C |
B23-40CR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Y-Axis) (Range Selectable) (mm) | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Reversed | Feed method (micrometer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 32,803.29 | 1 Piece(s) | Available | 3 Day(s) | 10 | 91~120 | 91~120 | 30.1~50 | ±10 to 30mm | ±10 to 30mm | 20.1~25 | 100 | 100 | 39.2 | ±12.5 | ±12.5 | 0.08 | 0.1 | 0.08 | Side | Standard | Standard | |
฿ 72,493.76 | 1 Piece(s) | Available | 6 Day(s) | 10 | 91~120 | 91~120 | 30.1~50 | ~ ±10mm | ~ ±10mm | 20.1~25 | 100 | 100 | 39.2 | ±6.5 | ±6.5 | 0.08 | 0.1 | 0.08 | Side | Standard | Coarse/Fine Feeds | |
฿ 24,997.68 | 1 Piece(s) | Available | 7 Day(s) | 10 | 26~40 | 26~40 | 5~30 | ~ ±10mm | ~ ±10mm | 20.1~25 | 40 | 40 | 9.8 | ±6.5 | ±6.5 | 0.57 | 0.5 | 0.64 | Center | Standard | Standard | |
฿ 26,206.48 | 1 Piece(s) | Available | 7 Day(s) | 10 | 26~40 | 26~40 | 5~30 | ~ ±10mm | ~ ±10mm | 20.1~25 | 40 | 40 | 9.8 | ±6.5 | ±6.5 | 0.57 | 0.5 | 0.64 | Center | Right and Left | Standard | |
฿ 24,997.68 | 1 Piece(s) | Available | 3 Day(s) | 10 | 26~40 | 26~40 | 5~30 | ~ ±10mm | ~ ±10mm | 20.1~25 | 40 | 40 | 9.8 | ±6.5 | ±6.5 | 0.57 | 0.5 | 0.64 | Side | Standard | Standard | |
฿ 24,997.68 | 1 Piece(s) | Available | 7 Day(s) | 10 | 26~40 | 26~40 | 5~30 | ~ ±10mm | ~ ±10mm | 20.1~25 | 40 | 40 | 9.8 | ±6.5 | ±6.5 | 0.57 | 0.5 | 0.64 | Side | Right and Left | Standard |
How can we improve?
How can we improve?