1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Horizontal Surface, Thin-Type, XYZ-Axis Crossed Roller Guide Stage (Part Number)

SUR PRECISE POSITIONING STAGE

Horizontal Surface, Thin-Type, XYZ-Axis Crossed Roller Guide Stage
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 45,831.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

XYZ axes with optional micrometer center push and side drive.
[Features]
· Combo type with cross roller stage thin XY-axis and Z-axis.
· Micrometer sensor drive or side drive can be selected.
· Handedness type is also available.
[Applications]
· Suitable for stages.

Part Number
B72-80AR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed

฿ 57,351.34

SUR PRECISE POSITIONING STAGE 1 Piece(s) Available 6 Day(s) 1061~9061~90±10 to 30mm±10 to 30mm70.1~80808027.4±12.5±12.5±5770.350.190.66CenterRight and Left

Loading...

  1. 1

Basic Information

Z-Axis Stage Surface Horizontal Load Capacity (Range Selectable)(N) 5~30 Stroke (Distance along Z-Axis) (Range Selectable)(mm) ~ ±10mm
Feeding Method Micrometer Head Table Material Aluminum Table Surface Treatment Black Anodize
Travel Guide Cross Roller Through Hole (Table Center Hole) No Clamp Standard
Feed method (micrometer type) Standard Feed pitch(mm) 0.5mm

Please check the type/dimensions/specifications of the part B72-80AR in the Horizontal Surface, Thin-Type, XYZ-Axis Crossed Roller Guide Stage series.

Products with similar specification

Part Number
B72-40C
B72-40CR
B72-60A
B72-60AR
B72-80C
B72-80CR
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed

฿ 45,831.39

1 Piece(s) Available 3 Day(s) 1026~4026~40~ ±10mm~ ±10mm60.1~7040407.8±6.5±6.5±3622.21.472.6SideStandard

฿ 45,831.39

1 Piece(s) Available 7 Day(s) 1026~4026~40~ ±10mm~ ±10mm60.1~7040407.8±6.5±6.5±3622.21.472.6SideRight and Left

฿ 48,939.53

1 Piece(s) Available 3 Day(s) 1041~6041~60~ ±10mm~ ±10mm60.1~70606019.6±6.5±6.5±3620.910.341.16CenterStandard

฿ 48,931.78

1 Piece(s) Available 7 Day(s) 1041~6041~60~ ±10mm~ ±10mm60.1~70606019.6±6.5±6.5±3620.910.341.16CenterRight and Left

฿ 57,351.34

1 Piece(s) Available 3 Day(s) 1061~9061~90±10 to 30mm±10 to 30mm70.1~80808027.4±12.5±12.5±5770.350.190.66SideStandard

฿ 57,351.34

1 Piece(s) Available 6 Day(s) 1061~9061~90±10 to 30mm±10 to 30mm70.1~80808027.4±12.5±12.5±5770.350.190.66SideRight and Left