(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A lightweight, high-accuracy stage that uses aluminum and a cross roller guide.
[Features]
· Combo type with cross roller stage X-axis and horizontal surface Z-axis.
· Micrometer sensor drive or side drive options are available.
· Handedness variation is also available.
[Applications]
· The body is made of aluminum, so it is lightweight and has high-accuracy, suitable for stages.
Part Number |
---|
B63-60A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Stroke (X Distance) (mm) | Stroke (Z Distance) (mm) | Table Size (Thickness) H (mm) | Table Parallelism (µm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Reversed |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 33,239.29 | SUR PRECISE POSITIONING STAGE | 1 Piece(s) | Available | 7 Day(s) | 10 | 41~60 | 41~60 | ~ ±10mm | 50.1~60 | 60 | 60 | 19.6 | ±6.5 | ±3 | 60 | 130 | 0.84 | 0.32 | 1.08 | Center | Standard |
Loading...
Type | X Horizontal Surface Z | Load Capacity (Range Selectable)(N) | 5~30 | Stroke (Distance along Z-Axis) (Range Selectable)(mm) | ~ ±10mm |
---|---|---|---|---|---|
Feeding Method | Micrometer Head | Table Material | Aluminum | Table Surface Treatment | Black Anodize |
Travel Guide | Cross Roller | Z-Axis Stage Surface | Horizontal | Through Hole (Table Center Hole) | No |
Clamp | Standard | Feed method (micrometer type) | Standard | Feed pitch(mm) | 0.5mm |
Please check the type/dimensions/specifications of the part B63-60A in the Horizontal Surface XZ-Axis Crossed Roller Guide Stage series.
Part Number |
---|
B63-25CR |
B63-40A |
B63-40AR |
B63-60AR |
B63-60C |
B63-60CR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Stroke (X Distance) (mm) | Stroke (Z Distance) (mm) | Table Size (Thickness) H (mm) | Table Parallelism (µm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Reversed |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 29,238.69 | 1 Piece(s) | Available | 6 Day(s) | 10 | ~25 | ~25 | ~ ±10mm | 40.1~50 | 25 | 25 | 9.8 | ±3.2 | ±2 | 50 | 80 | 7.11 | 5.22 | 4.3 | Side | Right and Left | |
฿ 31,454.36 | 1 Piece(s) | Available | 6 Day(s) | 10 | 26~40 | 26~40 | ~ ±10mm | 50.1~60 | 40 | 40 | 9.8 | ±6.5 | ±3 | 60 | 130 | 2.01 | 1.39 | 2.24 | Center | Standard | |
฿ 31,454.36 | 1 Piece(s) | Available | 6 Day(s) | 10 | 26~40 | 26~40 | ~ ±10mm | 50.1~60 | 40 | 40 | 9.8 | ±6.5 | ±3 | 60 | 130 | 2.01 | 1.39 | 2.24 | Center | Right and Left | |
฿ 33,239.29 | 1 Piece(s) | Available | 7 Day(s) | 10 | 41~60 | 41~60 | ~ ±10mm | 50.1~60 | 60 | 60 | 19.6 | ±6.5 | ±3 | 60 | 130 | 0.84 | 0.32 | 1.08 | Center | Right and Left | |
฿ 32,889.17 | 1 Piece(s) | Available | 7 Day(s) | 10 | 41~60 | 41~60 | ~ ±10mm | 50.1~60 | 60 | 60 | 19.6 | ±6.5 | ±3 | 60 | 130 | 0.84 | 0.32 | 1.08 | Side | Standard | |
฿ 33,239.29 | 1 Piece(s) | Available | 7 Day(s) | 10 | 41~60 | 41~60 | ~ ±10mm | 50.1~60 | 60 | 60 | 19.6 | ±6.5 | ±3 | 60 | 130 | 0.84 | 0.32 | 1.08 | Side | Right and Left |
How can we improve?
How can we improve?