1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Horizontal Surface XYZ-Axis Crossed Roller Guide Stage (Part Number)

SUR PRECISE POSITIONING STAGE

Horizontal Surface XYZ-Axis Crossed Roller Guide Stage
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 39,695.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stage with cross roller guides having an integrated XY-axis and Z-axis.
[Features]
· Cross roller guides having an integrated XY-axis and Z-axis.
· Micrometer sensor drive or side drive can be selected.
· Handedness type is also available.
[Applications]
· Suitable for stages.

Part Number
B76-60A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed

฿ 45,905.78

SUR PRECISE POSITIONING STAGE 1 Piece(s) Available 7 Day(s) 1041~6041~605~30~ ±10mm~ ±10mm70.1~80606019.6±6.5±6.5±3800.910.431.2CenterStandard

Loading...

  1. 1

Basic Information

Z-Axis Stage Surface Horizontal Stroke (Distance along Z-Axis) (Range Selectable)(mm) ~ ±10mm Feeding Method Micrometer Head
Table Material Aluminum Table Surface Treatment Black Anodize Travel Guide Cross Roller
Through Hole (Table Center Hole) No Clamp Standard Feed method (micrometer type) Standard
Feed pitch(mm) 0.5mm

Please check the type/dimensions/specifications of the part B76-60A in the Horizontal Surface XYZ-Axis Crossed Roller Guide Stage series.

Products with similar specification

Part Number
B76-25CR
B76-40A
B76-40AR
B76-60AR
B76-60C
B76-60CR
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed

฿ 39,695.70

1 Piece(s) Available 6 Day(s) 10~25~251~4.9~ ±10mm~ ±10mm60.1~7025254.9±3.2±3.2±2658.918.077.33SideRight and Left

฿ 43,666.86

1 Piece(s) Available 3 Day(s) 1026~4026~405~30~ ±10mm~ ±10mm70.1~8040409.8±6.5±6.5±3802.291.812.62CenterStandard

฿ 43,666.86

1 Piece(s) Available 6 Day(s) 1026~4026~405~30~ ±10mm~ ±10mm70.1~8040409.8±6.5±6.5±3802.291.812.62CenterRight and Left

฿ 45,905.78

1 Piece(s) Available 7 Day(s) 1041~6041~605~30~ ±10mm~ ±10mm70.1~80606019.6±6.5±6.5±3800.910.431.2CenterRight and Left

฿ 45,905.78

1 Piece(s) Available 3 Day(s) 1041~6041~605~30~ ±10mm~ ±10mm70.1~80606019.6±6.5±6.5±3800.910.431.2SideStandard

฿ 45,905.78

1 Piece(s) Available 6 Day(s) 1041~6041~605~30~ ±10mm~ ±10mm70.1~80606019.6±6.5±6.5±3800.910.431.2SideRight and Left