(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A grooved type rack and pinion long stroke stage.
[Features]
· Rail type stage comprised of rack rail and pinion gear.
· Tapped seat type, allowing it to be mounted from the rear side.
· Multiple blocks with a stage surface size of 40 mm can be equipped.
· Coarse and fine movement types are available for the block handle.
Part Number |
---|
BDLXB-40160 |
BDLXB-40260 |
BDLXB-40360 |
BDLXB-4060 |
BDLXR-40160 |
BDLXR-40360 |
BDLXR-4060 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Stroke (Range Selectable) | Stroke (X Distance) (mm) | Feed method (rack & pinion type) |
---|---|---|---|---|---|---|---|---|---|
฿ 13,649.03 | SUR PRECISE POSITIONING STAGE | 1 Piece(s) | 3 Day(s) | 10 | ±30mm or More | ±80 | Coarse/Fine Feeds | ||
฿ 20,990.74 | SUR PRECISE POSITIONING STAGE | 1 Piece(s) | Available | 3 Day(s) | 10 | ±30mm or More | ±130 | Coarse/Fine Feeds | |
฿ 24,060.14 | SUR PRECISE POSITIONING STAGE | 1 Piece(s) | Available | 6 Day(s) | 10 | ±30mm or More | ±180 | Coarse/Fine Feeds | |
฿ 11,383.98 | SUR PRECISE POSITIONING STAGE | 1 Piece(s) | Available | 6 Day(s) | 10 | ±10 to 30mm | ±30 | Coarse/Fine Feeds | |
฿ 13,138.30 | SUR PRECISE POSITIONING STAGE | 1 Piece(s) | Available | 3 Day(s) | 10 | ±30mm or More | ±80 | Standard | |
฿ 20,149.42 | SUR PRECISE POSITIONING STAGE | 1 Piece(s) | Available | 3 Day(s) | 10 | ±30mm or More | ±180 | Standard | |
฿ 7,108.88 | SUR PRECISE POSITIONING STAGE | 1 Piece(s) | 3 Day(s) | 10 | ±10 to 30mm | ±30 | Standard |
Loading...
Table Size (Length) L (Range Selectable)(mm) | 26~40 | Table Size (Width) W (Range Selectable)(mm) | 26~40 | Load Capacity (Range Selectable)(N) | 5~30 |
---|---|---|---|---|---|
Feeding Method | Rack & Pinion | Table Material | Aluminum | Table Surface Treatment | Black Anodize |
Travel Guide | Dovetail Slide | Table Size (Thickness) H (Range Selectable)(mm) | 25.1~30 | Product Category | Main Body |
Table Size (Length) L(mm) | 40 | Table Size (Width) W(mm) | 40 | Load Capacity(N) | 29.4 |
Table Size (Thickness) H(mm) | 30 | Type | X-Axis Stages | Feed Knob Position | Side |
Clamp | Standard | Reversed | Standard | Through Hole (Table Center Hole) | No |
How can we improve?
How can we improve?