(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This unit type has stages equipped with a rack rail and pinion gear. Produces quick, large movements, suitable for simple positioning and retreat.
Part Number |
---|
B06-1W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Range Selectable) | Table Material | Table Surface Treatment | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Stroke (X Distance) (mm) | Table Size (Thickness) H (mm) | Table Straightness (µm) | Table Parallelism (µm) | Double handle / single handle | Feed method (rack & pinion type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,139.72 | SUR PRECISE POSITIONING STAGE | 1 Piece(s) | Available | 3 Day(s) | 10 | 41~60 | 91~120 | 30.1~50 | ±30mm or More | Aluminum | Black Anodize | 35.1~40 | 60 | 120 | 49 | ±50 | 39.5 | 40 | 80 | Double handle | - |
Loading...
Feeding Method | Rack & Pinion | Travel Guide | Dovetail Slide | Product Category | Main Body |
---|---|---|---|---|---|
Type | X-Axis Stages | Feed Knob Position | Side | Clamp | Standard |
Reversed | Standard | Through Hole (Table Center Hole) | No | Feed method (with vernier scale) | With Vernier Scale |
Please check the type/dimensions/specifications of the part B06-1W in the Dovetail Type Stage series.
Part Number |
---|
B05-01 |
B05-11BM |
B05-11NHM |
B05-1NH |
B05-1NHM |
B06-11 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Range Selectable) | Table Material | Table Surface Treatment | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Stroke (X Distance) (mm) | Table Size (Thickness) H (mm) | Table Straightness (µm) | Table Parallelism (µm) | Double handle / single handle | Feed method (rack & pinion type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,160.00 | 1 Piece(s) | 3 Day(s) | 10 | ~25 | ~25 | 5~30 | ~ ±10mm | Brass | Black Oxide Coating | 15.1~20 | 25 | 25 | 29.4 | ±5 | 18 | 30 | 50 | Single Handle | - | ||
฿ 12,684.32 | 1 Piece(s) | Available | 3 Day(s) | 10 | 26~40 | 61~90 | 30.1~50 | ±10 to 30mm | Aluminum | Black Anodize | 25.1~30 | 40 | 80 | 39.2 | ±30 | 29 | 30 | 50 | Single Handle | Coarse/Fine Feeds | |
฿ 8,105.02 | 1 Piece(s) | Available | 3 Day(s) | 10 | 26~40 | 61~90 | 30.1~50 | ±10 to 30mm | Aluminum | Black Anodize | 25.1~30 | 40 | 80 | 39.2 | ±30 | 29 | 30 | 50 | Single Handle | - | |
฿ 6,259.50 | 1 Piece(s) | 3 Day(s) | 10 | 26~40 | 26~40 | 5~30 | ~ ±10mm | Aluminum | Black Anodize | 30.1~35 | 40 | 40 | 29.4 | ±10 | 35 | 20 | 40 | Single Handle | - | ||
฿ 5,485.93 | 1 Piece(s) | 3 Day(s) | 10 | 26~40 | 26~40 | 5~30 | ~ ±10mm | Aluminum | Black Anodize | 25.1~30 | 40 | 40 | 29.4 | ±10 | 29 | 20 | 30 | Single Handle | - | ||
฿ 7,656.77 | 1 Piece(s) | 6 Day(s) | 10 | 41~60 | 41~60 | 30.1~50 | ±10 to 30mm | Aluminum | Black Anodize | 35.1~40 | 60 | 60 | 39.2 | ±20 | 39.5 | 30 | 60 | Double handle | - |
How can we improve?
How can we improve?