(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This unit type has stages equipped with a rack rail and pinion gear. Produces quick, large movements, suitable for simple positioning and retreat.
Part Number |
---|
B05-11BM |
B05-11NHM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Range Selectable) | Table Material | Table Surface Treatment | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Stroke (X Distance) (mm) | Table Size (Thickness) H (mm) | Table Straightness (µm) | Table Parallelism (µm) | Double handle / single handle | Feed method (rack & pinion type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,684.32 | SUR PRECISE POSITIONING STAGE | 1 Piece(s) | Available | 3 Day(s) | 10 | 26~40 | 61~90 | 30.1~50 | ±10 to 30mm | Aluminum | Black Anodize | 25.1~30 | 40 | 80 | 39.2 | ±30 | 29 | 30 | 50 | Single Handle | Coarse/Fine Feeds | |
฿ 8,105.02 | SUR PRECISE POSITIONING STAGE | 1 Piece(s) | Available | 3 Day(s) | 10 | 26~40 | 61~90 | 30.1~50 | ±10 to 30mm | Aluminum | Black Anodize | 25.1~30 | 40 | 80 | 39.2 | ±30 | 29 | 30 | 50 | Single Handle | - |
Loading...
Feeding Method | Rack & Pinion | Travel Guide | Dovetail Slide | Product Category | Main Body |
---|---|---|---|---|---|
Type | X-Axis Stages | Feed Knob Position | Side | Clamp | Standard |
Reversed | Standard | Through Hole (Table Center Hole) | No | Feed method (with vernier scale) | With Vernier Scale |
How can we improve?
How can we improve?