1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Dovetail Type Stage (Part Number)

SUR PRECISE POSITIONING STAGE

Dovetail Type Stage
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 5,160.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This unit type has stages equipped with a rack rail and pinion gear. Produces quick, large movements, suitable for simple positioning and retreat.

Part Number
B05-1NH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Range Selectable) Table Material Table Surface Treatment Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Table Parallelism
(µm)
Double handle / single handle Feed method (rack & pinion type)

฿ 6,259.50

SUR PRECISE POSITIONING STAGE 1 Piece(s) 3 Day(s) 1026~4026~405~30~ ±10mmAluminumBlack Anodize30.1~35404029.4±10352040Single Handle-

Loading...

  1. 1

Basic Information

Feeding Method Rack & Pinion Travel Guide Dovetail Slide Product Category Main Body
Type X-Axis Stages Feed Knob Position Side Clamp Standard
Reversed Standard Through Hole (Table Center Hole) No Feed method (with vernier scale) With Vernier Scale

Please check the type/dimensions/specifications of the part B05-1NH in the Dovetail Type Stage series.

Products with similar specification

Part Number
B05-01
B05-11BM
B05-11NHM
B05-1NHM
B06-11
B06-11BM
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Range Selectable) Table Material Table Surface Treatment Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Table Parallelism
(µm)
Double handle / single handle Feed method (rack & pinion type)

฿ 5,160.00

1 Piece(s) 3 Day(s) 10~25~255~30~ ±10mmBrassBlack Oxide Coating15.1~20252529.4±5183050Single Handle-

฿ 12,684.32

1 Piece(s) Available 3 Day(s) 1026~4061~9030.1~50±10 to 30mmAluminumBlack Anodize25.1~30408039.2±30293050Single HandleCoarse/Fine Feeds

฿ 8,105.02

1 Piece(s) Available 3 Day(s) 1026~4061~9030.1~50±10 to 30mmAluminumBlack Anodize25.1~30408039.2±30293050Single Handle-

฿ 5,485.93

1 Piece(s) 3 Day(s) 1026~4026~405~30~ ±10mmAluminumBlack Anodize25.1~30404029.4±10292030Single Handle-

฿ 7,656.77

1 Piece(s) 6 Day(s) 1041~6041~6030.1~50±10 to 30mmAluminumBlack Anodize35.1~40606039.2±2039.53060Double handle-

฿ 12,362.32

1 Piece(s) Available 3 Day(s) 1041~6041~6030.1~50±10 to 30mmAluminumBlack Anodize30.1~35606039.2±2033.53040Single HandleCoarse/Fine Feeds