(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· The goniometer stage (micrometer side-drive configuration) achieves high resolution and high-accuracy by using cross rollers for the travel guides and a micrometer-controlled feed mechanism.[Features]· High-accuracy
Delivers high-accuracy of 0.01 mm or lower runout accuracy of the rotational center.
· Wide variation
Clamping position can be selected from either L or R according to the installation location. Micrometer position can be selected from either center push or side push type.
Stage surface size can be selected from 40 × 40 mm, 50 × 50 mm, 60 × 60 mm or 70 × 70 mm.
[Applications]· Precision adjustment of cameras, microscopes, sensors and optical components
· Production related to semiconductors and measuring instruments, assembly and the positioning of inspection process.
Part Number |
---|
B58-70WLAR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Height of Rotation Center (Range Selectable) (mm) | Table Surface Treatment | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Goniometer Stages Rotation Center Height (mm) | Table Size (Thickness) H (mm) | Stroke (α Angle) (deg) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Reversed |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 39,827.81 | SUR PRECISE POSITIONING STAGE | 1 Piece(s) | Available | 6 Day(s) | 10 | 61~90 | 61~90 | 30.1~50 | 100.1~ | Clear Anodize | 25.1~30 | 70 | 70 | 49 | 122 | 26 | ±3 | 0.17 | 0.06 | 0.06 | Center | Right and Left |
Loading...
Feeding Method | Micrometer Head | Table Material | Aluminum | Travel Guide | Cross Roller |
---|---|---|---|---|---|
Through Hole (Table Center Hole) | No | Clamp | Standard | Number of Goniometer Axes | 1-Axis |
Feed method (micrometer type) | Standard | Feed pitch(mm) | 0.5mm |
Please check the type/dimensions/specifications of the part B58-70WLAR in the One Axis Crossed Roller Goniometer Stage Micrometer (B58) series.
Part Number |
---|
B58-40UC |
B58-40UCR |
B58-40WLC |
B58-40WLCR |
B58-70WLC |
B58-70WLCR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Height of Rotation Center (Range Selectable) (mm) | Table Surface Treatment | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Goniometer Stages Rotation Center Height (mm) | Table Size (Thickness) H (mm) | Stroke (α Angle) (deg) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Reversed |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 41,563.34 | 1 Piece(s) | Available | 3 Day(s) | 10 | 26~40 | 26~40 | 5~30 | 35.1~40 | Black Anodize | 15.1~20 | 40 | 40 | 29.4 | 40 | 20 | ±7 | 1.3 | 1.15 | 0.27 | Side | Standard | |
฿ 41,563.34 | 1 Piece(s) | Available | 7 Day(s) | 10 | 26~40 | 26~40 | 5~30 | 35.1~40 | Black Anodize | 15.1~20 | 40 | 40 | 29.4 | 40 | 20 | ±7 | 1.3 | 1.15 | 0.27 | Side | Right and Left | |
฿ 41,082.60 | 1 Piece(s) | Available | 6 Day(s) | 10 | 26~40 | 26~40 | 5~30 | 70.1~80 | Black Anodize | 15.1~20 | 40 | 40 | 29.4 | 80 | 20 | ±4 | 1.3 | 1.15 | 0.27 | Side | Standard | |
฿ 41,082.60 | 1 Piece(s) | Available | 6 Day(s) | 10 | 26~40 | 26~40 | 5~30 | 70.1~80 | Black Anodize | 15.1~20 | 40 | 40 | 29.4 | 80 | 20 | ±4 | 1.3 | 1.15 | 0.27 | Side | Right and Left | |
฿ 41,699.10 | 1 Piece(s) | Available | 7 Day(s) | 10 | 61~90 | 61~90 | 30.1~50 | 100.1~ | Clear Anodize | 25.1~30 | 70 | 70 | 49 | 122 | 26 | ±3 | 0.17 | 0.06 | 0.06 | Side | Standard | |
฿ 41,699.10 | 1 Piece(s) | Available | 7 Day(s) | 10 | 61~90 | 61~90 | 30.1~50 | 100.1~ | Clear Anodize | 25.1~30 | 70 | 70 | 49 | 122 | 26 | ±3 | 0.17 | 0.06 | 0.06 | Side | Right and Left |
How can we improve?
How can we improve?