(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The dovetail-type feed mechanism for the moving guide is a cost-effective goniometer stage with a worm gear.
[Features]· A large number of variations
Ideal size can be selected according to the load.
(25 × 25 mm, 30 × 30 mm, 40 × 40 mm, 50 × 50 mm, 60 × 60 mm, 80 × 80 mm)
A vernier scale (minimum reading: 01.°) is attached to the side, and the clamp position can be selected from L/R according to the installation location.
[Applications]
· Can be used for wide applications like research and development, jigs, manufacturing equipment, equipment integration, etc.
Part Number |
---|
B54-40U2NR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Height of Rotation Center (Range Selectable) (mm) | Travel Distance (Range Selectable) | Table Material | Table Surface Treatment | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Goniometer Stages Rotation Center Height (mm) | Table Size (Thickness) H (mm) | Stroke (α Angle) (deg) | Reversed |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,801.69 | SUR PRECISE POSITIONING STAGE | 1 Piece(s) | Available | 3 Day(s) | 10 | 26~40 | 26~40 | 5~30 | 20.1~25 | ±10 to 20 | Brass | Black Oxide Coating | 1~15 | 40 | 40 | 29.4 | 25 | 15 | ±20 | Right and Left |
Loading...
Feeding Method | Worm Gear | Travel Guide | Dovetail Slide | Through Hole (Table Center Hole) | No |
---|---|---|---|---|---|
Feed Knob Position | Side | Clamp | Standard | Number of Goniometer Axes | 1-Axis |
Please check the type/dimensions/specifications of the part B54-40U2NR in the Single-Axis Dovetail Goniometer Stage (B54) series.
Part Number |
---|
B54-25UNR |
B54-30L |
B54-30LR |
B54-40UN |
B54-40UNR |
B54-50L |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Height of Rotation Center (Range Selectable) (mm) | Travel Distance (Range Selectable) | Table Material | Table Surface Treatment | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Goniometer Stages Rotation Center Height (mm) | Table Size (Thickness) H (mm) | Stroke (α Angle) (deg) | Reversed |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,947.73 | 1 Piece(s) | Available | 6 Day(s) | 10 | ~25 | ~25 | 5~30 | 15.1~20 | ±10 to 20 | Brass | Black Oxide Coating | 1~15 | 25 | 25 | 19.6 | 20 | 15 | ±15 | Right and Left | |
฿ 14,608.91 | 1 Piece(s) | Available | 3 Day(s) | 10 | 26~40 | 26~40 | 5~30 | 40.1~50 | ~ ±10 | Brass | Black Oxide Coating | 1~15 | 30 | 30 | 9.8 | 44 | 13 | ±10 | Standard | |
฿ 14,608.91 | 1 Piece(s) | Available | 6 Day(s) | 10 | 26~40 | 26~40 | 5~30 | 40.1~50 | ~ ±10 | Brass | Black Oxide Coating | 1~15 | 30 | 30 | 9.8 | 44 | 13 | ±10 | Right and Left | |
฿ 17,192.73 | 1 Piece(s) | Available | 3 Day(s) | 10 | 26~40 | 26~40 | 5~30 | 35.1~40 | ±10 to 20 | Brass | Black Oxide Coating | 15.1~20 | 40 | 40 | 29.4 | 40 | 20 | ±15 | Standard | |
฿ 15,367.74 | 1 Piece(s) | Available | 3 Day(s) | 10 | 26~40 | 26~40 | 5~30 | 35.1~40 | ±10 to 20 | Brass | Black Oxide Coating | 15.1~20 | 40 | 40 | 29.4 | 40 | 20 | ±15 | Right and Left | |
฿ 19,475.33 | 1 Piece(s) | Available | 7 Day(s) | 10 | 41~60 | 41~60 | 5~30 | 80.1~90 | ~ ±10 | Brass | Black Oxide Coating | 15.1~20 | 50 | 50 | 29.4 | 86 | 18 | ±8 | Standard |
How can we improve?
How can we improve?