(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Thin, with integrated guide and main body. High-strength and high precision, using stainless steel for the main body and a Gothic arch groove for the guide.
Part Number |
---|
BSS36-50A1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Range Selectable) | Feeding Method | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Stroke (Z Distance) (mm) | Table Straightness (µm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Reversed | Feed method (micrometer type) | Feed method (feed screw type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,616.84 | SUR PRECISE POSITIONING STAGE | 1 Piece(s) | Available | 5 Day(s) | 10 | 41~60 | 41~60 | 30.1~50 | ~ ±10mm | Feed Screw | 50 | 50 | 49 | ±6.5 | 1 | 0.15 | 0.14 | 0.09 | Center | Standard | - | Knob Operation |
Loading...
Type | Z-Axis | Table Material | Stainless Steel | Table Surface Treatment | Electroless Nickel Plating |
---|---|---|---|---|---|
Travel Guide | Linear Ball | Z-Axis Stage Surface | Vertical | Through Hole (Table Center Hole) | No |
Clamp | Standard | Feed pitch(mm) | 0.5 | Grease Specifications | Standard |
Please check the type/dimensions/specifications of the part BSS36-50A1 in the Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS36) series.
Part Number |
---|
BSS36-25CR |
BSS36-25CU |
BSS36-25CUR |
BSS36-50AR |
BSS36-50AR1 |
BSS36-50C |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Range Selectable) | Feeding Method | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Stroke (Z Distance) (mm) | Table Straightness (µm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Reversed | Feed method (micrometer type) | Feed method (feed screw type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,628.33 | 1 Piece(s) | Available | 5 Day(s) | 10 | ~25 | ~25 | 5~30 | ~ ±10mm | Micrometer Head | 25 | 25 | 9.8 | ±3.2 | 3 | 1.9 | 1.1 | 1.1 | Side | Right and Left | Standard | - | |
฿ 9,628.33 | 1 Piece(s) | Available | 6 Day(s) | 10 | ~25 | ~25 | 5~30 | ~ ±10mm | Micrometer Head | 25 | 25 | 9.8 | ±3.2 | 3 | 1.9 | 1.1 | 1.1 | Side | Standard | Standard | - | |
฿ 11,883.27 | 1 Piece(s) | Available | 6 Day(s) | 10 | ~25 | ~25 | 5~30 | ~ ±10mm | Micrometer Head | 25 | 25 | 9.8 | ±3.2 | 3 | 1.9 | 1.1 | 1.1 | Side | Right and Left | Standard | - | |
฿ 14,636.98 | 1 Piece(s) | Available | 5 Day(s) | 10 | 41~60 | 41~60 | 30.1~50 | ~ ±10mm | Micrometer Head | 50 | 50 | 49 | ±6.5 | 1 | 0.15 | 0.14 | 0.09 | Center | Right and Left | Standard | - | |
฿ 13,276.39 | 1 Piece(s) | Available | 5 Day(s) | 10 | 41~60 | 41~60 | 30.1~50 | ~ ±10mm | Feed Screw | 50 | 50 | 49 | ±6.5 | 1 | 0.15 | 0.14 | 0.09 | Center | Right and Left | - | Knob Operation | |
฿ 13,194.76 | 1 Piece(s) | Available | 5 Day(s) | 10 | 41~60 | 41~60 | 30.1~50 | ~ ±10mm | Micrometer Head | 50 | 50 | 49 | ±6.5 | 1 | 0.15 | 0.14 | 0.09 | Side | Standard | Standard | - |
How can we improve?
How can we improve?