1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS36) (Part Number)

SUR PRECISE POSITIONING STAGE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 9,628.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Product Description

Thin, with integrated guide and main body. High-strength and high precision, using stainless steel for the main body and a Gothic arch groove for the guide.

Part Number
BSS36-40AR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Range Selectable) Feeding Method Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (Z Distance)
(mm)
Table Straightness
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed method (feed screw type)

฿ 12,804.27

SUR PRECISE POSITIONING STAGE 1 Piece(s) Available 5 Day(s) 1026~4026~4030.1~50~ ±10mmMicrometer Head404049±6.510.420.350.21CenterRight and LeftStandard-

Loading...

  1. 1

Basic Information

Type Z-Axis Table Material Stainless Steel Table Surface Treatment Electroless Nickel Plating
Travel Guide Linear Ball Z-Axis Stage Surface Vertical Through Hole (Table Center Hole) No
Clamp Standard Feed pitch(mm) 0.5 Grease Specifications Standard

Please check the type/dimensions/specifications of the part BSS36-40AR in the Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS36) series.

Products with similar specification

Part Number
BSS36-25CR
BSS36-25CU
BSS36-25CUR
BSS36-40AR1
BSS36-40C
BSS36-40C1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Range Selectable) Feeding Method Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (Z Distance)
(mm)
Table Straightness
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed method (feed screw type)

฿ 9,628.33

1 Piece(s) Available 5 Day(s) 10~25~255~30~ ±10mmMicrometer Head25259.8±3.231.91.11.1SideRight and LeftStandard-

฿ 9,628.33

1 Piece(s) Available 6 Day(s) 10~25~255~30~ ±10mmMicrometer Head25259.8±3.231.91.11.1SideStandardStandard-

฿ 11,883.27

1 Piece(s) Available 6 Day(s) 10~25~255~30~ ±10mmMicrometer Head25259.8±3.231.91.11.1SideRight and LeftStandard-

฿ 11,443.69

1 Piece(s) Available 5 Day(s) 1026~4026~4030.1~50~ ±10mmFeed Screw404049±6.510.420.350.21CenterRight and Left-Knob Operation

฿ 11,625.71

1 Piece(s) Available 5 Day(s) 1026~4026~4030.1~50~ ±10mmMicrometer Head404049±6.510.420.350.21SideStandardStandard-

฿ 11,476.34

1 Piece(s) Available 5 Day(s) 1026~4026~4030.1~50~ ±10mmFeed Screw404049±6.510.420.350.21SideStandard-Knob Operation