1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Long Stroke Crossed Roller Guide Stage (B12) (Part Number)

SUR PRECISE POSITIONING STAGE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Long Stroke Crossed Roller Guide Stage (B12)
  • Long Stroke Crossed Roller Guide Stage (B12)
  • Long Stroke Crossed Roller Guide Stage (B12)
  • Long Stroke Crossed Roller Guide Stage (B12)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 14,170.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-accuracy long stroke stage. [Features] · Longer stroke than stage sizes 25 × 25 mm and 60 × 60 mm types.
· For the B12-25, coarse/fine movement types are available.
· The B12-60 can be positioned with the coarse movement knob, and finely positioned via micro adjustment. [Applications]· Precision adjustment of cameras, microscopes, sensors and optical components.
· Positioning of production, assembly and inspection process related to semiconductors and measuring equipment.

Part Number
B12-25AR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Range Selectable) Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Reversed Feed method (micrometer type) Feed pitch
(mm)

฿ 14,186.20

SUR PRECISE POSITIONING STAGE 1 Piece(s) Available 7 Day(s) 1041~60~255~30~ ±10mm15.1~20602519.6±6.5200.190.191.38Right and LeftStandard0.5mm

Loading...

  1. 1

Basic Information

Feeding Method Micrometer Head Table Material Aluminum Table Surface Treatment Black Anodize
Travel Guide Cross Roller Product Category Main Body Type X-Axis Stages
Table Straightness(µm) 3 Table Parallelism(µm) 30 Feed Knob Position Center
Clamp Standard Through Hole (Table Center Hole) No

Please check the type/dimensions/specifications of the part B12-25AR in the Long Stroke Crossed Roller Guide Stage (B12) series.

Products with similar specification

Part Number
B12-25A
B12-25B
B12-25BR
B12-60A
B12-60B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Range Selectable) Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Reversed Feed method (micrometer type) Feed pitch
(mm)

฿ 14,170.71

1 Piece(s) Available 7 Day(s) 1041~60~255~30~ ±10mm15.1~20602519.6±6.5200.190.191.38StandardStandard0.5mm

฿ 33,172.66

1 Piece(s) Available 7 Day(s) 1041~60~255~30~ ±10mm15.1~20602519.6±6.5200.190.191.38StandardCoarse/Fine FeedsCoarse feed 0.5mm, Fine feed 0.025mm

฿ 33,172.66

1 Piece(s) Available 7 Day(s) 1041~60~255~30~ ±10mm15.1~20602519.6±6.5200.190.191.38Right and LeftCoarse/Fine FeedsCoarse feed 0.5mm, Fine feed 0.025mm

฿ 22,841.77

1 Piece(s) Available 3 Day(s) 1091~12041~6050.1~100±10 to 30mm30.1~351106078.4±20320.020.030.07StandardStandard0.5mm

฿ 45,456.44

1 Piece(s) Available 6 Day(s) 1091~12041~6050.1~100±10 to 30mm30.1~351106078.4±20320.020.030.07StandardCoarse/Fine FeedsCoarse feed 0.5mm, Fine feed 0.025mm