(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Thin, with integrated guide and main body. High-strength and high precision, using a Gothic arch groove for the guide.
Part Number |
---|
BSS16-60CR |
BSS16-60CR7 |
BSS16-60CR-J |
BSS16-60CR-L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Range Selectable) | Feeding Method | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Stroke (X Distance) (mm) | Table Size (Thickness) H (mm) | Table Straightness (µm) | Table Parallelism (µm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Clamp | Reversed | Feed method (micrometer type) | Feed method (feed screw type) | Feed pitch (mm) | Grease Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,775.80 | SUR PRECISE POSITIONING STAGE | 1 Piece(s) | Available | 5 Day(s) | 10 | 41~60 | 41~60 | 100.1~ | ~ ±10mm | Micrometer Head | 15.1~20 | 60 | 60 | 196 | ±6.5 | 16 | 1 | 15 | 0.08 | 0.08 | 0.05 | Side | Standard | Right and Left | Standard | - | 0.5mm | Standard Grease | |
฿ 12,136.38 | SUR PRECISE POSITIONING STAGE | 1 Piece(s) | Available | 6 Day(s) | 10 | 41~60 | 41~60 | 100.1~ | ~ ±10mm | Micrometer Head | 15.1~20 | 60 | 60 | 196 | ±6.5 | 16 | 1 | 15 | 0.08 | 0.08 | 0.05 | Side | Standard | Right and Left | Standard | - | 0.5mm | - | |
฿ 11,685.95 | SUR PRECISE POSITIONING STAGE | 1 Piece(s) | Available | 6 Day(s) | 10 | 41~60 | 41~60 | 100.1~ | ~ ±10mm | Micrometer Head | 15.1~20 | 60 | 60 | 196 | ±6.5 | 16 | 1 | 15 | 0.08 | 0.08 | 0.05 | Side | Standard | Right and Left | Standard | - | 0.5mm | Clean Grease:AFF | |
฿ 16,311.10 | SUR PRECISE POSITIONING STAGE | 1 Piece(s) | Available | 6 Day(s) | 10 | 41~60 | 41~60 | 100.1~ | ~ ±10mm | Micrometer Head | 15.1~20 | 60 | 60 | 196 | ±6.5 | 16 | 1 | 15 | 0.08 | 0.08 | 0.05 | Side | Standard | Right and Left | Standard | - | 0.5mm | Vacuum Grease:Fomblin |
Loading...
Table Material | Stainless Steel | Table Surface Treatment | Electroless Nickel Plating | Travel Guide | Linear Ball |
---|---|---|---|---|---|
Product Category | Main Body | Type | X-Axis Stages | Through Hole (Table Center Hole) | No |
How can we improve?
How can we improve?