1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL) (Part Number)

SUR PRECISE POSITIONING STAGE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 6,325.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Product Description

Thin, with integrated guide and main body. High-strength and high precision, using a Gothic arch groove for the guide.

Part Number
BSS16-50AZR1-J
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Range Selectable) Feeding Method Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Clamp Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications

฿ 10,415.25

SUR PRECISE POSITIONING STAGE 1 Piece(s) Available 6 Day(s) 1041~6041~60100.1~~ ±10mmFeed Screw15.1~205050147±6.5161150.150.140.09CenterStandardRelative Position-Knob Operation0.5mmClean Grease:AFF

Loading...

  1. 1

Basic Information

Table Material Stainless Steel Table Surface Treatment Electroless Nickel Plating Travel Guide Linear Ball
Product Category Main Body Type X-Axis Stages Through Hole (Table Center Hole) No

Please check the type/dimensions/specifications of the part BSS16-50AZR1-J in the Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL) series.

Products with similar specification

Part Number
BSL16-4025ARGP
BSL16-4025C
BSL16-4025CGP
BSS16-50AZR1-L
BSS16-50AZR15
BSS16-50AZR15-J
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Range Selectable) Feeding Method Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Clamp Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications

฿ 13,149.68

1 Piece(s) 6 Day(s) 1061~9026~40100.1~±10 to 30mmFeed Screw15.1~208040147±12.5163200.150.130.25CenterStandardRight and Left-Knob Operation1mm-

฿ 20,805.55

1 Piece(s) Available 6 Day(s) 1061~9026~40100.1~±10 to 30mmMicrometer Head15.1~208040147±12.5163200.150.130.25SideStandardStandardStandard-0.5mm-

฿ 20,622.93

1 Piece(s) Available 6 Day(s) 1061~9026~40100.1~±10 to 30mmFeed Screw15.1~208040147±12.5163200.150.130.25SideStandardStandard-Knob Operation1mm-

฿ 14,950.52

1 Piece(s) Available 6 Day(s) 1041~6041~60100.1~~ ±10mmFeed Screw15.1~205050147±6.5161150.150.140.09CenterStandardRelative Position-Knob Operation0.5mmVacuum Grease:Fomblin

฿ 12,682.89

1 Piece(s) Available 6 Day(s) 1041~6041~60100.1~~ ±10mmFeed Screw15.1~205050147±6.5161150.150.140.09CenterDiscRelative Position-Knob Operation0.5mmStandard Grease

฿ 13,589.94

1 Piece(s) Available 6 Day(s) 1041~6041~60100.1~~ ±10mmFeed Screw15.1~205050147±6.5161150.150.140.09CenterDiscRelative Position-Knob Operation0.5mmClean Grease:AFF