(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Thin, with integrated guide and main body. High-strength and high precision, using a Gothic arch groove for the guide.
Part Number |
---|
BSS16-40C6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Range Selectable) | Feeding Method | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Stroke (X Distance) (mm) | Table Size (Thickness) H (mm) | Table Straightness (µm) | Table Parallelism (µm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Clamp | Reversed | Feed method (micrometer type) | Feed method (feed screw type) | Feed pitch (mm) | Grease Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,275.03 | SUR PRECISE POSITIONING STAGE | 1 Piece(s) | Available | 6 Day(s) | 10 | 26~40 | 26~40 | 50.1~100 | ~ ±10mm | Micrometer Head | 15.1~20 | 40 | 40 | 98 | ±6.5 | 16 | 1 | 15 | 0.42 | 0.35 | 0.21 | Side | Opposed | Standard | Standard | - | 0.5mm | Standard Grease |
Loading...
Table Material | Stainless Steel | Table Surface Treatment | Electroless Nickel Plating | Travel Guide | Linear Ball |
---|---|---|---|---|---|
Product Category | Main Body | Type | X-Axis Stages | Through Hole (Table Center Hole) | No |
Please check the type/dimensions/specifications of the part BSS16-40C6 in the Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL) series.
Part Number |
---|
BSL16-4025ARGP |
BSL16-4025C |
BSL16-4025CGP |
BSS16-40C6-J |
BSS16-40C6-L |
BSS16-40C7 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Range Selectable) | Feeding Method | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Stroke (X Distance) (mm) | Table Size (Thickness) H (mm) | Table Straightness (µm) | Table Parallelism (µm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Clamp | Reversed | Feed method (micrometer type) | Feed method (feed screw type) | Feed pitch (mm) | Grease Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,149.68 | 1 Piece(s) | 6 Day(s) | 10 | 61~90 | 26~40 | 100.1~ | ±10 to 30mm | Feed Screw | 15.1~20 | 80 | 40 | 147 | ±12.5 | 16 | 3 | 20 | 0.15 | 0.13 | 0.25 | Center | Standard | Right and Left | - | Knob Operation | 1mm | - | ||
฿ 20,805.55 | 1 Piece(s) | Available | 6 Day(s) | 10 | 61~90 | 26~40 | 100.1~ | ±10 to 30mm | Micrometer Head | 15.1~20 | 80 | 40 | 147 | ±12.5 | 16 | 3 | 20 | 0.15 | 0.13 | 0.25 | Side | Standard | Standard | Standard | - | 0.5mm | - | |
฿ 20,622.93 | 1 Piece(s) | Available | 6 Day(s) | 10 | 61~90 | 26~40 | 100.1~ | ±10 to 30mm | Feed Screw | 15.1~20 | 80 | 40 | 147 | ±12.5 | 16 | 3 | 20 | 0.15 | 0.13 | 0.25 | Side | Standard | Standard | - | Knob Operation | 1mm | - | |
฿ 10,539.28 | 1 Piece(s) | Available | 6 Day(s) | 10 | 26~40 | 26~40 | 50.1~100 | ~ ±10mm | Micrometer Head | 15.1~20 | 40 | 40 | 98 | ±6.5 | 16 | 1 | 15 | 0.42 | 0.35 | 0.21 | Side | Opposed | Standard | Standard | - | 0.5mm | Clean Grease:AFF | |
฿ 16,991.39 | 1 Piece(s) | Available | 6 Day(s) | 10 | 26~40 | 26~40 | 50.1~100 | ~ ±10mm | Micrometer Head | 15.1~20 | 40 | 40 | 98 | ±6.5 | 16 | 1 | 15 | 0.42 | 0.35 | 0.21 | Side | Opposed | Standard | Standard | - | 0.5mm | Vacuum Grease:Fomblin | |
฿ 11,428.19 | 1 Piece(s) | Available | 6 Day(s) | 10 | 26~40 | 26~40 | 50.1~100 | ~ ±10mm | Micrometer Head | 15.1~20 | 40 | 40 | 98 | ±6.5 | 16 | 1 | 15 | 0.42 | 0.35 | 0.21 | Side | Standard | Standard | Standard | - | 0.5mm | - |
How can we improve?
How can we improve?