(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
"Lightweight" and high-accuracy" cross roller guide stage.[Features]· Lightweight and main material used is aluminum.
· High accuracy stage with excellent micro feed with high rigidity and low friction.
· Select options from sizes, feeding equipment, arbitrary specifications and feeding specifications.
[Applications]· Precision adjustment of cameras, microscopes, sensors and optical components.
· Positioning of production, assembly and inspection process related to semiconductors and measuring equipment.
Part Number |
---|
B11-60CR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Range Selectable) | Feeding Method | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Stroke (X Distance) (mm) | Table Size (Thickness) H (mm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Reversed | Feed method (micrometer type) | Feed method (feed screw type) | Feed pitch (mm) | Grease Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,618.34 | SUR PRECISE POSITIONING STAGE | 1 Piece(s) | Available | 3 Day(s) | 10 | 41~60 | 41~60 | 30.1~50 | ~ ±10mm | Micrometer Head | 15.1~20 | 60 | 60 | 49 | ±6.5 | 20 | 0.12 | 0.11 | 0.07 | Side | Right and Left | Standard | - | 0.5mm | Standard Grease |
Loading...
Table Material | Aluminum | Table Surface Treatment | Black Anodize | Travel Guide | Cross Roller |
---|---|---|---|---|---|
Product Category | Main Body | Type | X-Axis Stages | Table Straightness(µm) | 3 |
Table Parallelism(µm) | 30 | Clamp | Standard | Through Hole (Table Center Hole) | No |
Please check the type/dimensions/specifications of the part B11-60CR in the Crossed Roller Guide Stage (B11) series.
Part Number |
---|
B11-100BR |
B11-100C |
B11-100CR |
B11-60CR1 |
B11-60CRFH |
B11-60CRFP |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Range Selectable) | Feeding Method | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Stroke (X Distance) (mm) | Table Size (Thickness) H (mm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Reversed | Feed method (micrometer type) | Feed method (feed screw type) | Feed pitch (mm) | Grease Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 31,508.60 | 1 Piece(s) | Available | 6 Day(s) | 10 | 91~120 | 91~120 | 100.1~ | ~ ±10mm | Micrometer Head | 15.1~20 | 100 | 100 | 147 | ±6.5 | 20 | 0.06 | 0.07 | 0.05 | Center | Right and Left | Coarse/Fine Feeds | - | Coarse feed 0.5mm, Fine feed 0.025mm | Standard Grease | |
฿ 12,650.32 | 1 Piece(s) | 3 Day(s) | 10 | 91~120 | 91~120 | 100.1~ | ±10 to 30mm | Micrometer Head | 15.1~20 | 100 | 100 | 147 | ±12.5 | 20 | 0.06 | 0.07 | 0.05 | Side | Standard | Standard | - | 0.5mm | Standard Grease | ||
฿ 12,650.32 | 1 Piece(s) | 5 Day(s) | 10 | 91~120 | 91~120 | 100.1~ | ±10 to 30mm | Micrometer Head | 15.1~20 | 100 | 100 | 147 | ±12.5 | 20 | 0.06 | 0.07 | 0.05 | Side | Right and Left | Standard | - | 0.5mm | Standard Grease | ||
฿ 9,175.52 | 1 Piece(s) | Available | 7 Day(s) | 10 | 41~60 | 41~60 | 30.1~50 | ~ ±10mm | Feed Screw | 15.1~20 | 60 | 60 | 49 | ±6.5 | 20 | 0.12 | 0.11 | 0.07 | Side | Right and Left | - | Knob Operation | 0.5mm | Standard Grease | |
฿ 10,656.57 | 1 Piece(s) | Available | 7 Day(s) | 10 | 41~60 | 41~60 | 30.1~50 | ~ ±10mm | Feed Screw | 15.1~20 | 60 | 60 | 49 | ±6.5 | 20 | 0.12 | 0.11 | 0.07 | Side | Right and Left | - | Hex wrench operation | 0.25mm | Standard Grease | |
฿ 10,830.72 | 1 Piece(s) | Available | 7 Day(s) | 10 | 41~60 | 41~60 | 30.1~50 | ~ ±10mm | Feed Screw | 15.1~20 | 60 | 60 | 49 | ±6.5 | 20 | 0.12 | 0.11 | 0.07 | Side | Right and Left | - | Knob Operation | 0.25mm | Standard Grease |
How can we improve?
How can we improve?