1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Crossed Roller Guide Stage (B11) (Part Number)

SUR PRECISE POSITIONING STAGE

Crossed Roller Guide Stage (B11)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 7,681.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

"Lightweight" and high-accuracy" cross roller guide stage.[Features]· Lightweight and main material used is aluminum.
· High accuracy stage with excellent micro feed with high rigidity and low friction.
· Select options from sizes, feeding equipment, arbitrary specifications and feeding specifications.
[Applications]· Precision adjustment of cameras, microscopes, sensors and optical components.
· Positioning of production, assembly and inspection process related to semiconductors and measuring equipment.

 
Part Number
B11-25ANZFH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Range Selectable) Feeding Method Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications

฿ 8,915.02

SUR PRECISE POSITIONING STAGE 1 Piece(s) Available 6 Day(s) 10~25~255~30~ ±10mmFeed Screw1~1525259.8±3.2153.032.851.8CenterTop and Bottom-Hex wrench operation0.25mmStandard Grease

Loading...

  1. 1

Basic Information

Table Material Aluminum Table Surface Treatment Black Anodize Travel Guide Cross Roller
Product Category Main Body Type X-Axis Stages Table Straightness(µm) 3
Table Parallelism(µm) 30 Clamp Standard Through Hole (Table Center Hole) No

Please check the type/dimensions/specifications of the part B11-25ANZFH in the Crossed Roller Guide Stage (B11) series.

Products with similar specification

Part Number
B11-100BR
B11-100C
B11-100CR
B11-25ANZFP
B11-25ARN
B11-25ARN1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Range Selectable) Feeding Method Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications

฿ 31,508.60

1 Piece(s) Available 6 Day(s) 1091~12091~120100.1~~ ±10mmMicrometer Head15.1~20100100147±6.5200.060.070.05CenterRight and LeftCoarse/Fine Feeds-Coarse feed 0.5mm, Fine feed 0.025mmStandard Grease

฿ 12,650.32

1 Piece(s) 3 Day(s) 1091~12091~120100.1~±10 to 30mmMicrometer Head15.1~20100100147±12.5200.060.070.05SideStandardStandard-0.5mmStandard Grease

฿ 12,650.32

1 Piece(s) 5 Day(s) 1091~12091~120100.1~±10 to 30mmMicrometer Head15.1~20100100147±12.5200.060.070.05SideRight and LeftStandard-0.5mmStandard Grease

฿ 9,089.18

1 Piece(s) Available 13 Day(s) 10~25~255~30~ ±10mmFeed Screw1~1525259.8±3.2153.032.851.8CenterTop and Bottom-Knob Operation0.25mmStandard Grease

฿ 10,507.79

1 Piece(s) Available 5 Day(s) 10~25~255~30~ ±10mmMicrometer Head1~1525259.8±3.2153.032.851.8CenterRight and LeftStandard-0.5mmStandard Grease

฿ 9,201.64

1 Piece(s) Available 13 Day(s) 10~25~255~30~ ±10mmFeed Screw1~1525259.8±3.2153.032.851.8CenterRight and Left-Knob Operation0.5mmStandard Grease