(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A thin structure with integrated guide and main body. The guide delivers high-strength and precision by using stainless steel for the main body and a gothic arc groove for the guide section.
Part Number |
---|
BSS66-60A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Z-Axis) (Range Selectable) (mm) | Table Surface Treatment | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Stroke (X Distance) (mm) | Stroke (Z Distance) (mm) | Feed Knob Position | Reversed |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 20,198.66 | SUR PRECISE POSITIONING STAGE | 1 Piece(s) | Available | 5 Day(s) | 10 | 41~60 | 41~60 | 30.1~50 | ~ ±10mm | ~ ±10mm | Electroless Nickel Plating | 60 | 60 | 49 | ±6.5 | ±6.5 | Center | Standard |
Loading...
Type | XZ | Feeding Method | Micrometer Head | Table Material | Stainless Steel |
---|---|---|---|---|---|
Travel Guide | Linear Ball | Z-Axis Stage Surface | Vertical | Through Hole (Table Center Hole) | No |
Clamp | Standard | Feed method (micrometer type) | Standard | Feed pitch(mm) | 0.5mm |
Please check the type/dimensions/specifications of the part BSS66-60A in the XZ-Axis Linear Ball Guide (SS) Stage series.
Part Number |
---|
BSB66-25CR |
BSB66-40A |
BSB66-40AR |
BSS66-60AR |
BSS66-60C |
BSS66-60CR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Z-Axis) (Range Selectable) (mm) | Table Surface Treatment | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Stroke (X Distance) (mm) | Stroke (Z Distance) (mm) | Feed Knob Position | Reversed |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 25,024.70 | 1 Piece(s) | Available | 6 Day(s) | 10 | ~25 | ~25 | 5~30 | ~ ±10mm | ~ ±10mm | Low Temperature Black Chrome Plating | 25 | 25 | 9.8 | ±3.2 | ±3.2 | Side | Right and Left | |
฿ 25,538.67 | 1 Piece(s) | Available | 6 Day(s) | 10 | 26~40 | 26~40 | 30.1~50 | ~ ±10mm | ~ ±10mm | Low Temperature Black Chrome Plating | 40 | 40 | 49 | ±6.5 | ±6.5 | Center | Standard | |
฿ 25,538.67 | 1 Piece(s) | Available | 6 Day(s) | 10 | 26~40 | 26~40 | 30.1~50 | ~ ±10mm | ~ ±10mm | Low Temperature Black Chrome Plating | 40 | 40 | 49 | ±6.5 | ±6.5 | Center | Right and Left | |
฿ 25,151.78 | 1 Piece(s) | Available | 5 Day(s) | 10 | 41~60 | 41~60 | 30.1~50 | ~ ±10mm | ~ ±10mm | Electroless Nickel Plating | 60 | 60 | 49 | ±6.5 | ±6.5 | Center | Right and Left | |
฿ 20,198.66 | 1 Piece(s) | Available | 5 Day(s) | 10 | 41~60 | 41~60 | 30.1~50 | ~ ±10mm | ~ ±10mm | Electroless Nickel Plating | 60 | 60 | 49 | ±6.5 | ±6.5 | Side | Standard | |
฿ 25,151.78 | 1 Piece(s) | Available | 5 Day(s) | 10 | 41~60 | 41~60 | 30.1~50 | ~ ±10mm | ~ ±10mm | Electroless Nickel Plating | 60 | 60 | 49 | ±6.5 | ±6.5 | Side | Right and Left |
How can we improve?
How can we improve?