(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Thin, with integrated guide and main body. High-strength and high precision, using a Gothic arch groove for the guide.
Part Number |
---|
BSS26-40CFH6-J |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Y-Axis) (Range Selectable) (mm) | Feeding Method | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Table Size (Thickness) H (mm) | Table Straightness (µm) | Table Parallelism (µm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Clamp | Reversed | Feed method (micrometer type) | Feed method (feed screw type) | Feed pitch (mm) | Grease Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 21,073.14 | SUR PRECISE POSITIONING STAGE | 1 Piece(s) | Available | 6 Day(s) | 10 | 26~40 | 26~40 | 50.1~100 | ~ ±10mm | ~ ±10mm | - | 30.1~35 | 40 | 40 | 95.1 | ±6.5 | ±6.5 | 32 | 1 | 30 | 0.63 | 0.7 | 0.63 | Side | Opposed | Standard | - | Hex wrench operation | 0.25mm | Clean Grease:AFF |
Loading...
Table Material | Stainless Steel | Table Surface Treatment | Electroless Nickel Plating | Travel Guide | Linear Ball |
---|---|---|---|---|---|
Through Hole (Table Center Hole) | No |
Please check the type/dimensions/specifications of the part BSS26-40CFH6-J in the Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS26) series.
Part Number |
---|
BSS26-100AGP |
BSS26-100AGP-J |
BSS26-100AGP-L |
BSS26-40CFH6-L |
BSS26-40CFP |
BSS26-40CFP-J |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Y-Axis) (Range Selectable) (mm) | Feeding Method | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Table Size (Thickness) H (mm) | Table Straightness (µm) | Table Parallelism (µm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Clamp | Reversed | Feed method (micrometer type) | Feed method (feed screw type) | Feed pitch (mm) | Grease Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 30,143.68 | 1 Piece(s) | Available | 6 Day(s) | 10 | 91~120 | 91~120 | 100.1~ | ±10 to 30mm | ±10 to 30mm | - | 35.1~40 | 100 | 100 | 329.3 | ±12.5 | ±12.5 | 40 | 3 | 40 | 0.03 | 0.04 | 0.03 | Center | Standard | Standard | - | Knob Operation | 1mm | Standard Grease | |
฿ 31,957.78 | 1 Piece(s) | Available | 6 Day(s) | 10 | 91~120 | 91~120 | 100.1~ | ±10 to 30mm | ±10 to 30mm | - | 35.1~40 | 100 | 100 | 329.3 | ±12.5 | ±12.5 | 40 | 3 | 40 | 0.03 | 0.04 | 0.03 | Center | Standard | Standard | - | Knob Operation | 1mm | Clean Grease:AFF | |
฿ 41,028.32 | 1 Piece(s) | Available | 6 Day(s) | 10 | 91~120 | 91~120 | 100.1~ | ±10 to 30mm | ±10 to 30mm | - | 35.1~40 | 100 | 100 | 329.3 | ±12.5 | ±12.5 | 40 | 3 | 40 | 0.03 | 0.04 | 0.03 | Center | Standard | Standard | - | Knob Operation | 1mm | Vacuum Grease:Fomblin | |
฿ 30,143.68 | 1 Piece(s) | Available | 6 Day(s) | 10 | 26~40 | 26~40 | 50.1~100 | ~ ±10mm | ~ ±10mm | - | 30.1~35 | 40 | 40 | 95.1 | ±6.5 | ±6.5 | 32 | 1 | 30 | 0.63 | 0.7 | 0.63 | Side | Opposed | Standard | - | Hex wrench operation | 0.25mm | Vacuum Grease:Fomblin | |
฿ 16,900.69 | 1 Piece(s) | Available | 6 Day(s) | 10 | 26~40 | 26~40 | 50.1~100 | ~ ±10mm | ~ ±10mm | - | 30.1~35 | 40 | 40 | 95.1 | ±6.5 | ±6.5 | 32 | 1 | 30 | 0.63 | 0.7 | 0.63 | Side | Standard | Standard | - | Knob Operation | 0.25mm | Standard Grease | |
฿ 18,714.80 | 1 Piece(s) | Available | 6 Day(s) | 10 | 26~40 | 26~40 | 50.1~100 | ~ ±10mm | ~ ±10mm | - | 30.1~35 | 40 | 40 | 95.1 | ±6.5 | ±6.5 | 32 | 1 | 30 | 0.63 | 0.7 | 0.63 | Side | Standard | Standard | - | Knob Operation | 0.25mm | Clean Grease:AFF |
How can we improve?
How can we improve?