(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This damper is a high-torque type metal (zinc die-cast) oscillating damper. In addition, there are 2 types of characteristics, unidirectional and bi-directional.
Part Number |
---|
FYT-D1-104 |
FYT-D2-104 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rotating Shaft Length (mm) |
---|---|---|---|---|---|---|---|
฿ 1,040.68 | ROTARY DAMPER(FYN/FYT) | 1 Piece(s) | 10 Day(s) | 10 | 20 | ||
฿ 1,039.91 | ROTARY DAMPER(FYN/FYT) | 1 Piece(s) | 11 Day(s) | 10 | 9 |
Loading...
Length L(mm) | 66 | Body Material | Zinc Alloy | Main Body Type | Rotary Type |
---|---|---|---|---|---|
Operating Environment | Standard | Mounting Method | Screw | Additional Function | With Damper |
Opening Angle θ(deg) | 105 | Max. Usable Torque(N·m) | 10 | Direction of Torque | Bidirectional |
How can we improve?
How can we improve?