1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

FRT/FRN-K2 Series, Rotary Damper [Two-Way] [One-Way]

FRT/FRN-K2 Series, Rotary Damper [Two-Way] [One-Way]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,043.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • สินค้าบางรายการจะสิ้นสุดการจำหน่าย ณ ปลายเดือนมีนาคม พ.ศ.2566 ซึ่งเป็นการหยุดจำหน่ายในระบบของมิซูมิเท่านั้น ทั้งนี้ผู้ผลิตยังคงผลิตสินค้าดังกล่าวนี้อยู่
    สินค้าดังกล่าวไม่มีแผนที่จะนำกลับมาจำหน่ายใหม่อีกครั้งและไม่มีสินค้าทดแทน สำหรับรายละเอียดกรุณาตรวจสอบจากหน้าจอขณะทำใบเสนอราคาและตอนสั่งซื้ออีกครั้ง


Product Description

High torque rotary damper that is easy to install. Available in both types of torque, one that works in both directions and the other in one direction.

[Features]
· Velocity characteristics: The torque of the rotary damper changes according to the rotation speed.
· Generally, the torque increases as the rotation speed increases, and decreases as the rotation speed decreases.
· In addition, the torque at startup is slightly different from the rated torque.
· Temperature characteristics: The torque of the rotary damper varies according to the operating environment temperature.
· In general, the torque decreases as the temperature rises, and rises as the temperature decreases.
· This is because the viscosity of the silicone oil inside the damper is affected by the temperature change.
· However, when the temperature returns to normal temperature, the torque returns to its original value

Part Number
FRN-K2-L103
FRN-K2-R103
FRT-K2-103SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDirection of Torque

฿ 1,167.31

ROTARY DAMPER(FRT/FRN) 1 Piece(s) 10 Day(s) 10Counterclockwise Direction

฿ 1,167.31

ROTARY DAMPER(FRT/FRN) 1 Piece(s) 10 Day(s) 10Clockwise

฿ 1,043.79

฿ 461.88

ROTARY DAMPER(FRT/FRN) 1 Piece(s) Same day 10Bidirectional

Loading...

  1. 1

Basic Information

Main Body Type Rotary Type Length L(mm) 47 Operating Environment Standard
Body Material Resin Additional Function With Damper Opening Angle θ(deg) 360
Mounting Method Screw Rated Torque(N·m) 1