1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

FRT-S1 Series Rotary Damper [Two-Way]

FRT-S1 Series Rotary Damper [Two-Way]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 155.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This damper is a small diameter rotary damper of space-saving type, with a cylindrical shape and a resin outer diameter ø9.5 mm.

Part Number
FRT-S1-201
FRT-S1-301
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Torque
(N·m)

฿ 155.20

ROTARY DAMPER(FRT/FRN) 1 Piece(s) 10 Day(s) 100.02

฿ 168.65

ROTARY DAMPER(FRT/FRN) 1 Piece(s) 3 Day(s) 100.03

Loading...

  1. 1

Basic Information

Length L(mm) 41 Body Material Resin Main Body Type Rotary Type
Operating Environment Standard Mounting Method Wrench Flats Additional Function With Damper
Opening Angle θ(deg) 360 Direction of Torque Bidirectional