(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This damper is small and space saving, and is a unidirectional resin friction type damper that can be installed easily. In addition, no oil is used in this damper.
Part Number |
---|
FFD-28FS-L103 |
FFD-28FS-R103 |
FFD-28FW-L153 |
FFD-28FW-L203 |
FFD-28FW-R203 |
FFD-28SS-R102 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Method | Rated Torque (N·m) | Direction of Torque | Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 586.24 | ROTARY DAMPER(FFD) | 1 Piece(s) | 47 Day(s) | 10 | Screw | 1 | Counterclockwise Direction | 13 | ||
฿ 586.24 | ROTARY DAMPER(FFD) | 1 Piece(s) | 47 Day(s) | 10 | Screw | 1 | Clockwise | 13 | ||
฿ 588.25 | ROTARY DAMPER(FFD) | 1 Piece(s) | 47 Day(s) | 10 | Screw | 1.5 | Counterclockwise Direction | 19 | ||
฿ 588.25 | ROTARY DAMPER(FFD) | 1 Piece(s) | 47 Day(s) | 10 | Screw | 2 | Counterclockwise Direction | 19 | ||
฿ 588.25 | ROTARY DAMPER(FFD) | 1 Piece(s) | 47 Day(s) | 10 | Screw | 2 | Clockwise | 19 | ||
฿ 586.24 | ROTARY DAMPER(FFD) | 1 Piece(s) | 47 Day(s) | 10 | Wrench Flats | 0.1 | Clockwise | 16 |
Loading...
Main Body Type | Rotary Type | Length L(mm) | 44 | Operating Environment | Standard |
---|---|---|---|---|---|
Body Material | Resin | Additional Function | With Damper | Opening Angle θ(deg) | 360 |
How can we improve?
How can we improve?