(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This damper has high torque, a thin space saving shape, and a metal appearance. This small damper is available in 2 types of torque, one that works in both directions and the other in one direction.
Part Number |
---|
FDN-57A-L303 |
FDN-57A-L403 |
FDN-57A-L553 |
FDN-57A-R303 |
FDN-57A-R553 |
FDT-57A-303 |
FDT-57A-403 |
FDT-57A-503 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rated Torque (N·m) | Direction of Torque | Mounted Shaft Shape Type |
---|---|---|---|---|---|---|---|---|---|
฿ 810.28 | ROTARY DAMPER(FDT) | 1 Piece(s) | 10 Day(s) | 10 | 3 | Counterclockwise Direction | Round-shaped type | ||
฿ 824.05 | ROTARY DAMPER(FDT) | 1 Piece(s) | 3 Day(s) | 10 | 4 | Counterclockwise Direction | Round-shaped type | ||
฿ 810.28 | ROTARY DAMPER(FDT) | 1 Piece(s) | 10 Day(s) | 10 | 5.5 | Counterclockwise Direction | Round-shaped type | ||
฿ 824.05 | ROTARY DAMPER(FDT) | 1 Piece(s) | 3 Day(s) | 10 | 3 | Clockwise | Round-shaped type | ||
฿ 824.05 | ROTARY DAMPER(FDT) | 1 Piece(s) | 3 Day(s) | 10 | 5.5 | Clockwise | Round-shaped type | ||
฿ 686.40 | ROTARY DAMPER(FDT) | 1 Piece(s) | 3 Day(s) | 10 | 3 | Bidirectional | Square Type | ||
฿ 686.40 | ROTARY DAMPER(FDT) | 1 Piece(s) | 3 Day(s) | 10 | 4 | Bidirectional | Square Type | ||
฿ 657.92 | ROTARY DAMPER(FDT) | 1 Piece(s) | 3 Day(s) | 10 | 4.7 | Bidirectional | Square Type |
Loading...
Main Body Type | Rotary Type | Length L(mm) | 79 | Operating Environment | Standard |
---|---|---|---|---|---|
Body Material | Steel | Additional Function | With Damper | Opening Angle θ(deg) | 360 |
Mounting Method | Screw |
How can we improve?
How can we improve?