1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Insertion, Type Static Electricity Type, Metal Frame Caster

Insertion, Type Static Electricity Type, Metal Frame Caster
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 619.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A type of caster for light loads that is inserted into a pipe.
· The frame is made of metal and the wheel is made of anti-static rubber.

 
Part Number
DGEL-65
DGEL-65S
DSGK75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

฿ 619.35

PIPE INSERT TYPE CASTERS 1 Piece(s) 7 Day(s) 85~35.00No356520

฿ 735.88

PIPE INSERT TYPE CASTERS 1 Piece(s) 5 Day(s) 85~35.00With Rotation Stopper356520

฿ 650.71

PIPE INSERT TYPE CASTERS 1 Piece(s) 7 Day(s) 10135.01~80.00No557525

Loading...

  1. 1

Basic Information

Caster Type Plug Style Properties Static Type Wheel Material Antistatic Rubber
Wheel Characteristics Antistatic Fitting Material Steel Shaft Dia. T(Ø) 24
Application Streamlining of Logistics, Hand Truck / Pipe Shelf Load Category Light Load

Frequently Asked Questions (FAQ)

Question: What is the fixing method?
Answer: Tightening and fixing with a caster dedicated wrench.