(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A type of caster for light loads that is inserted into a pipe. The frame is made of resin.
Caster Type | Resin | Mounting Height H(mm) | 76 | Load Range(daN) | 35.01~80.00 |
---|---|---|---|---|---|
Stopper (Detail) | No | Allowable Load(daN) | 40 | Wheel Material | Nylon |
Wheel Characteristics | No | Fitting Material | Resin | Wheel Dia. D(Ø) | 52 |
Wheel Width B(mm) | 48 | Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Pipe Shelf | Load Category | Light Load |
Please check the type/dimensions/specifications of the part SDN-50M in the Insertion Type Plastic Frame Caster series.
Part Number |
---|
SDN-50B |
SDN-50G |
SDN-50W |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Main Body Color |
---|---|---|---|---|---|
฿ 312.23 | 1 Piece(s) | 7 Day(s) | Royal Blue | ||
฿ 317.15 | 1 Piece(s) | 5 Day(s) | Dark gray | ||
฿ 312.23 | 1 Piece(s) | 7 Day(s) | White |
How can we improve?
How can we improve?