1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carry Mount (CM-60)

CARRY MOUNT

Carry Mount (CM-60)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mount type with integrated anti-vibration installation, movement and leveling functions.
[Features]
· Moving and installing of equipment can be easily done.
· Structure having excellent equipment stability.
· The caster standard type has 2 main bodies, a steel plate specification and a stainless steel specification, both of which are light and durable.
· Stainless steel specifications can be used in a wide range of applications for water- and chemical resistance.
· The level can be easily adjusted by turning the leveling bolt or handle.
[Applications]
· Useful for equipment that is frequently moved or layout is changed.
· The stainless steel specification has a structure that prevents water from getting collected, so it can be used for food-related equipment.

 
Part Number
CM-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCaster Type Mounting height
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Fitting Material Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Thread Dia. Wheel Diameter
(Ø)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Frame Material Moving Method

฿ 2,500.00

CARRY MOUNT 1 Piece(s) 5 Day(s) -Plate Type Universal / With Adjuster8035.01~80.0059NylonSteelRound holes (two holes)80-60100-5026Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment / Factory facilities65Steel Plate with Zinc PlatingCaster

Loading...

  1. 1

Basic Information

Stopper (Detail) No Wheel Characteristics No

Please check the type/dimensions/specifications of the part CM-60 in the Carry Mount series.

Products with similar specification

Part Number
CM-100SUS
CM-200
CM-200C
CM-600
CM-60S
CM-60SUS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSCaster Type Mounting height
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Fitting Material Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Thread Dia. Wheel Diameter
(Ø)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Frame Material Moving Method

฿ 7,930.66

1 Piece(s) 5 Day(s) -With Adjuster12080.01~140.0098NylonStainless SteelRound hole7272100100-7530Factory facilities / Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment76Stainless SteelCaster

฿ 2,537.11

1 Piece(s) 5 Day(s) 10Dual Wheels / With Adjuster70140.01~220.00200Steel BallSteel-----M12--Factory facilities / Commercial Facilities Display / Streamlining of Logistics, Hand Truck-Cast Iron Baked-on CoatingBall

฿ 5,073.09

1 Piece(s) 5 Day(s) 10Plate Type Universal / Dual Wheels / With Adjuster128140.01~220.00200NylonSteelRound hole8080110110-7564Factory facilities / Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment93Steel Plate with Zinc PlatingCaster

฿ 3,413.35

1 Piece(s) 5 Day(s) -With Adjuster79485.01~750.00590Steel BallSteel-----M16--Factory facilities / Commercial Facilities Display / Streamlining of Logistics, Hand Truck-Cast Iron Baked-on CoatingBall

฿ 945.14

1 Piece(s) 5 Day(s) -Plate Type Universal / With Adjuster7035.01~80.0059NylonSteelRound holes (two holes)80-60100-5026Factory facilities / Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment66Steel Plate with Zinc PlatingCaster

฿ 5,450.02

1 Piece(s) 16 Day(s) -Plate Type Universal / With Adjuster7935.01~80.0059NylonStainless SteelRound holes (two holes)80-60100-5026Factory facilities / Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment65Stainless SteelCaster