(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A mount with a highly accurate leveling function and high rigidity that eliminates resonance in the low-frequency range.
[Features]
· A type with improved rigidity and leveling accuracy that can be used with small to medium sized machinery.
· A unique wedge mechanism enables highly accurate leveling with low torque.
· Improved stability by the addition of an anchor through hole in the fixing bolt hole.
· The clean specification type uses low-volatile fluorine-based grease that does not easily pollute the air in a cleanroom.
· Since the equipment can handle a floor inclination of up to ±3°, it is stored in a horizontal position in order to create a highly stable working environment.
[Applications]
· For equipment, such as equipment used in the process of manufacturing semiconductors and precision metal processing machines, that require precision leveling.
· For precision machines installed in cleanrooms.
Part Number |
---|
HW-C1717 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Bottom Rubber Material | Allowable Load (kN) | Main Body Height E (mm) | Shape W1 (mm) | Shape W2 (mm) | Leveling Accuracy (mm per rotation) | Stabilizer Mechanism | Max Scope Load (N) | Specifications | With or without leveling bolt |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,325.33 | HI-WEDGE | 1 Piece(s) | 10 Day(s) | 10 | - | 100 | 55 | 170 | 170 | 0.3 | No | 100000 | Clean Spec. | Available |
Loading...
Type | Precision Mechanical Type | Body Material | Cast Iron | Main Body Surface Treatment | Baked Paint |
---|---|---|---|---|---|
Height Adjustment Value L2(mm) | ±6 | Properties | Standard |
Please check the type/dimensions/specifications of the part HW-C1717 in the Hi-Wedge series.
Part Number |
---|
HW-C1317 |
HW-P1317 |
HW-P1717 |
HW-SC1317 |
HW-SC1717 |
HW-SP1317 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Bottom Rubber Material | Allowable Load (kN) | Main Body Height E (mm) | Shape W1 (mm) | Shape W2 (mm) | Leveling Accuracy (mm per rotation) | Stabilizer Mechanism | Max Scope Load (N) | Specifications | With or without leveling bolt |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,540.25 | 1 Piece(s) | 6 Day(s) | 10 | - | 80 | 55 | 130 | 170 | 0.3 | No | 80000 | Clean Spec. | Available | ||
฿ 12,208.62 | 1 Piece(s) | 10 Day(s) | 10 | [Synthetic Rubber] High damping rubber (HDR) | 34 | 60 | 130 | 170 | 0.3 | No | 34000 | Pad Specifications | Available | ||
฿ 14,337.18 | 1 Piece(s) | 10 Day(s) | 10 | [Synthetic Rubber] High damping rubber (HDR) | 45 | 60 | 170 | 170 | 0.3 | No | 45000 | Pad Specifications | Available | ||
฿ 12,096.15 | 1 Piece(s) | 10 Day(s) | 10 | - | 80 | 70 | 130 | 170 | 0.3 | Yes (Incline Adjustment Angle: ±3°) | 80000 | Clean Spec. | Available | ||
฿ 13,993.70 | 1 Piece(s) | 6 Day(s) | 10 | - | 100 | 70 | 170 | 170 | 0.3 | Yes (Incline Adjustment Angle: ±3°) | 100000 | Clean Spec. | Available | ||
฿ 13,764.52 | 1 Piece(s) | 6 Day(s) | 10 | [Synthetic Rubber] High damping rubber (HDR) | 34 | 75 | 130 | 170 | 0.3 | Yes (Incline Adjustment Angle: ±3°) | 34000 | Pad Specifications | Available |
How can we improve?
How can we improve?