1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Hi-Wedge (Part Number)

HI-WEDGE

Hi-Wedge
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,665.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A mount with a highly accurate leveling function and high rigidity that eliminates resonance in the low-frequency range.
[Features]
· A type with improved rigidity and leveling accuracy that can be used with small to medium sized machinery.
· A unique wedge mechanism enables highly accurate leveling with low torque.
· Improved stability by the addition of an anchor through hole in the fixing bolt hole.
· The clean specification type uses low-volatile fluorine-based grease that does not easily pollute the air in a cleanroom.
· Since the equipment can handle a floor inclination of up to ±3°, it is stored in a horizontal position in order to create a highly stable working environment.
[Applications]
· For equipment, such as equipment used in the process of manufacturing semiconductors and precision metal processing machines, that require precision leveling.
· For precision machines installed in cleanrooms.

Part Number
HW-C1317
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBottom Rubber Material Allowable Load
(kN)
Main Body Height E
(mm)
Shape W1
(mm)
Shape W2
(mm)
Leveling Accuracy
(mm per rotation)
Stabilizer Mechanism Max Scope Load
(N)
Specifications With or without leveling bolt

฿ 10,540.25

HI-WEDGE 1 Piece(s) 6 Day(s) 10-80551301700.3No80000Clean Spec.Available

Loading...

  1. 1

Basic Information

Type Precision Mechanical Type Body Material Cast Iron Main Body Surface Treatment Baked Paint
Height Adjustment Value L2(mm) ±6 Properties Standard

Please check the type/dimensions/specifications of the part HW-C1317 in the Hi-Wedge series.

Products with similar specification

Part Number
HW-C1717
HW-P1317
HW-P1717
HW-SC1317
HW-SC1717
HW-SP1317
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSBottom Rubber Material Allowable Load
(kN)
Main Body Height E
(mm)
Shape W1
(mm)
Shape W2
(mm)
Leveling Accuracy
(mm per rotation)
Stabilizer Mechanism Max Scope Load
(N)
Specifications With or without leveling bolt

฿ 12,325.33

1 Piece(s) 10 Day(s) 10-100551701700.3No100000Clean Spec.Available

฿ 12,208.62

1 Piece(s) 10 Day(s) 10[Synthetic Rubber] High damping rubber (HDR)34601301700.3No34000Pad SpecificationsAvailable

฿ 14,337.18

1 Piece(s) 10 Day(s) 10[Synthetic Rubber] High damping rubber (HDR)45601701700.3No45000Pad SpecificationsAvailable

฿ 12,096.15

1 Piece(s) 10 Day(s) 10-80701301700.3Yes (Incline Adjustment Angle: ±3°)80000Clean Spec.Available

฿ 13,993.70

1 Piece(s) 6 Day(s) 10-100701701700.3Yes (Incline Adjustment Angle: ±3°)100000Clean Spec.Available

฿ 13,764.52

1 Piece(s) 6 Day(s) 10[Synthetic Rubber] High damping rubber (HDR)34751301700.3Yes (Incline Adjustment Angle: ±3°)34000Pad SpecificationsAvailable