1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High-Strength Pipe (Part Number)

HIGH STRENGTH PIPE FRAMES

High-Strength Pipe
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,199.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A 1.4-m thick steel pipe with a ø27.5 mm (27.5 mm outer diameter) hot-dip galvanized steel pipe coated with AAS resin.
[Features]
· The pipe is made of hot-dip galvanized steel which protects it against rust, and is closely coated with high-performance plastic.
· Kind on the user and corresponding object. Excels in durability as well as outstanding rust and weather resistance.
· Even though its external appearance is the same as standard pipe, it has double the thickness of the rust-preventing hot-dip galvanizing steel pipe.
· Features of a standard pipe combined with a load capacity double that of the standard pipe further improves its usability.
[Applications]
· Handy for constructing frames for work benches, work shelves, dolly carts, chutes, flow racks, etc.

Part Number
SPK4020I
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,199.37

HIGH STRENGTH PIPE FRAMES 5 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Specifications Anti-rust / High Strength Pipe Material Steel Pipe Outer Dia. D(Ø) 27.5
Color Ivory Length(mm) 4020 Surface Treatment, Coating AAS Resin
Shape Straight Pipe Thickness t(mm) 1.4 Ordering Unit(piece) 5

Please check the type/dimensions/specifications of the part SPK4020I in the High-Strength Pipe series.

Frequently Asked Questions (FAQ)

Question: Does the product have twice the strength of standard pipes?
Answer: The product has at least 1.5 times the strength of standard pipes.