1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electrostatic Pipe (Part Number)

ANTISTATIC TYPE PIPE FRAMES

Electrostatic Pipe
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 705.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Hot-dip galvanizing steel pipe with a conductive ABS resin coating applied as a measure against static electricity.
[Features]
· The pipe is made of hot-dip galvanizing steel which helps protect against rust and is closely coated with high-functioning plastic.
· User and workpiece friendly, with excellent rust-preventing properties, weather resistance, and durability.
· Its rust-preventing properties make it ideal for use as-is in locations where static electricity is undesirable.
· Pipe coated with a conductive ABS resin on a ø27.5 (27.5 mm outer diameter) hot-dip galvanizing steel pipe.
[Applications]
· Handy for constructing frames for work benches, work shelves, dolly carts, chutes, flow racks, etc.

Part Number
SPD4020BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 705.40

ANTISTATIC TYPE PIPE FRAMES 5 Piece(s) 11 Day(s) 10

Loading...

  1. 1

Basic Information

Specifications Abrasion Resistant / Anti-rust Pipe Material Steel Pipe Outer Dia. D(Ø) 27.5
Color Black Length(mm) 4020 Surface Treatment, Coating Conductive ABS
Shape Straight Pipe Thickness t(mm) 0.7 Ordering Unit(piece) 5

Please check the type/dimensions/specifications of the part SPD4020BK in the Electrostatic Pipe series.

Frequently Asked Questions (FAQ)

Question: What is the surface resistance value in Ω?
Answer: 104 to 105 Ω.