1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Unipla Slim Pipe

Unipla Slim Pipe
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 323.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A pipe that can be repeatedly assembled and disassembled freely just by tightening it with insert nuts and bolts.
[Features]
· The joint is a plastic joint bolt fixing type that does not require adhesive liquid.
· Slim and stylish.
· ø19 (19 mm diameter) hot-dip galvanized steel pipe with AAS resin coating that is used in a wide range of applications.
[Applications]
· Useful for frameworks such as lightweight shelves and machine bases.
· Ideal for niche spaces.

 
Part Number
SPV2030BK
SPV2030W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor

฿ 323.42

UNIPLASTIC SLIM PIPES 5 Piece(s) 8 Day(s) 10Black

฿ 323.42

UNIPLASTIC SLIM PIPES 5 Piece(s) 8 Day(s) 10-

Loading...

  1. 1

Basic Information

Specifications Anti-rust Pipe Material Steel Pipe Outer Dia. D(Ø) 19
Length(mm) 2030 Surface Treatment, Coating AAS Resin Shape Straight
Pipe Thickness t(mm) 0.5 Ordering Unit(piece) 5

Frequently Asked Questions (FAQ)

Question: Is the pipe made of resin?
Answer: It is a steel pipe coated with resin.