1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Colored Electrostatic Pipe (SPE4020I)

ANTISTATIC TYPE PIPE FRAMES

Colored Electrostatic Pipe (SPE4020I)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A molten zinc plated steel pipe with a brightly colored conductive ABS resin coating. Unlike with the conventional black electrostatic pipe, this pipe helps to make the use site bright.

[Features]
· The pipe is made of molten zinc plated steel which helps protect against rust and is closely coated with high-functioning plastic.
· User friendly, excellent in rust-proofing effects, weather resistance, and durability.

Part Number
SPE4020I
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor

฿ 967.74

ANTISTATIC TYPE PIPE FRAMES 5 Piece(s) 7 Day(s) 10Ivory

Loading...

  1. 1

Basic Information

Specifications Abrasion Resistant / Anti-rust Pipe Material Steel Pipe Outer Dia. D(Ø) 27.5
Length(mm) 4020 Surface Treatment, Coating Conductive ABS Shape Straight
Pipe Thickness t(mm) 1.7 Ordering Unit(piece) 5