1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Special Colored Pipe (Part Number)

Special Colored Pipe
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 680.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Made of molten zinc plated steel which helps protect against rust. Coated with brightly colored high-functioning plastic. User friendly, excellent in rust-proofing effects, weather resistance, durability, and identifiability.

[Features]
· The pipe is made of molten zinc plated steel which helps protect against rust and is closely coated with high-functioning plastic.
· User friendly, excellent in rust-proofing effects, weather resistance, and durability.

Part Number
SPC4020CB
SPC4020CR
SPC4020CY
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor

฿ 680.64

STANDARD PIPE FRAMES 5 Piece(s) 7 Day(s) 10[Blue] Cerulean blue

฿ 680.64

STANDARD PIPE FRAMES 5 Piece(s) 7 Day(s) 10[Red] Coral Red

฿ 680.64

STANDARD PIPE FRAMES 5 Piece(s) 8 Day(s) 10[Yellow] Canary Yellow

Loading...

  1. 1

Basic Information

Specifications Anti-rust Pipe Material Steel Pipe Outer Dia. D(Ø) 27.5
Length(mm) 4020 Surface Treatment, Coating AAS Resin Shape Straight
Pipe Thickness t(mm) 0.7 Ordering Unit(piece) 5