1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Aluminum Pipe (No Surface Treatment)

ALUMINUM PIPE FRAMES

Aluminum Pipe (No Surface Treatment)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,200.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Made using just aluminum. The surface has not been treated and so using in conjunction with nickel plated metal joints enables to use as a conductive product.

[Features]
· The pipe is made of molten zinc plated steel which helps protect against rust and is closely coated with high-functioning plastic.
· User friendly, excellent in rust-proofing effects, weather resistance, and durability.

Part Number
SPA4020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,200.10

ALUMINUM PIPE FRAMES 5 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Specifications Abrasion Resistant / Anti-rust Pipe Material Aluminum Pipe Outer Dia. D(Ø) 27.5
Color Aluminum Color Length(mm) 4020 Surface Treatment, Coating No
Shape Straight Pipe Thickness t(mm) 1.7 Ordering Unit(piece) 5

Please check the type/dimensions/specifications of the part SPA4020 in the Aluminum Pipe (No Surface Treatment) series.

Frequently Asked Questions (FAQ)

Question: What is the weight in kg?
Answer: 375 kg/m.