1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Gel Bush S Model

GELBUSH

Gel Bush S Model
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 343.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A penetrating bolt model that minimizes rolling. Ideal for vibration and shock absorption for lightweight fragile objects such as printed circuit boards.

Part Number
S SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 343.74

฿ 213.12

GELBUSH 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Types Anti-vibration Gel Max. Suitable Load(N) 7.35 Application Cushion / Vibration Damping Proofing / Vibration Isolation / Buffer
Physical Properties Standard / Durability / Ultraviolet Resistance / Heat resistant / Cold Resistance / Water Resistance / Chemical Resistance / Ozone Resistance / Impact Resilience Types of connection Gel Bushings Height(mm) 6.5
Spring Constant(N/mm) 10.59 Types of Anti-vibration Gels Gel Bushings Materials of Vibration Proofer Silicone
Chemical Resistance Distilled Water / Methanol / Hydrochloric Acid / Sodium Chloride / Sodium Hydroxide Normal Temperature Range(°C) -40::200 Proper Load(N) 1.96::7.35
Color Translucent Recommended Frequency(Hz) 60~

Please check the type/dimensions/specifications of the part S in the Gel Bush S Model series.