(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An anti-vibration performance far superior to rubber pads. Optional products (plate, washer rubber bushing)
Part Number |
---|
SM-20C |
SM-40C |
SM-200C |
SM-300 |
SM-B10 |
SM-B12 |
SM-B16 |
SM-B20 |
SM-B24 |
SM-P-L |
SM-P-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Max. allowable load (Including max. vertical supports) (N) | Height H (mm) | Spring Constant (N/mm) | Materials of Vibration Proofer | Color | Applicable item | Available bolts (M) | Allowable Load (N) | Ambient Operating Temperature (℃) | Types |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 329.31 | ANTIVIBRATION RUBBERS | 1 Piece(s) | 5 Day(s) | 10 | 200 | 20 | 59 | Synthetic Rubber | Black | - | - | 200 | ~50 | Main Body of Spring Mat(size 55x70) | ||
฿ 329.32 | ANTIVIBRATION RUBBERS | 1 Piece(s) | 5 Day(s) | 10 | 390 | 20 | 110 | Synthetic Rubber | Black | - | - | 390 | ~50 | Main Body of Spring Mat(size 55x70) | ||
฿ 537.68 | ANTIVIBRATION RUBBERS | 1 Piece(s) | 5 Day(s) | 10 | 2000 | 30 | 490 | Synthetic Rubber | Black | - | - | 2000 | ~50 | Main Body of Spring Mat(size 55x70) | ||
฿ 1,284.64 | ANTIVIBRATION RUBBERS | 1 Piece(s) | 5 Day(s) | 10 | 2900 | 30 | 880 | Synthetic Rubber | Black | - | - | 2900 | ~50 | Main Body of Spring Mat(size 100x100) | ||
฿ 67.47 | ANTIVIBRATION RUBBERS | 1 Piece(s) | 5 Day(s) | 10 | - | - | - | Synthetic Rubber | Black | - | M10 | - | ~50 | Washer Gum Bushing | ||
฿ 70.49 | ANTIVIBRATION RUBBERS | 1 Piece(s) | 5 Day(s) | 10 | - | - | - | Synthetic Rubber | Black | - | M12 | - | ~50 | Washer Gum Bushing | ||
฿ 84.57 | ANTIVIBRATION RUBBERS | 1 Piece(s) | 5 Day(s) | 10 | - | - | - | Synthetic Rubber | Black | - | M16 | - | ~50 | Washer Gum Bushing | ||
฿ 106.34 | ANTIVIBRATION RUBBERS | 1 Piece(s) | 9 Day(s) | 10 | - | - | - | Synthetic Rubber | Black | - | M20 | - | ~50 | Washer Gum Bushing | ||
฿ 141.41 | ANTIVIBRATION RUBBERS | 1 Piece(s) | 9 Day(s) | 10 | - | - | - | Synthetic Rubber | Black | - | M24 | - | ~50 | Washer Gum Bushing | ||
฿ 136.57 | ANTIVIBRATION RUBBERS | 1 Piece(s) | 5 Day(s) | 10 | - | - | - | - | - | For SM-300, SM-450 | - | - | - | Plate | ||
฿ 93.40 | ANTIVIBRATION RUBBERS | 1 Piece(s) | 5 Day(s) | 10 | - | - | - | - | - | For SM-20C to 200C | - | - | - | Plate |
Loading...
Types | Anti-vibration Rubber | Application | Cushion / Vibration Damping Proofing | Usage Characteristic | Standard |
---|---|---|---|---|---|
Types of connection | Others | Types of Anti vibration Rubber | Others |
How can we improve?
How can we improve?