1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Silicon Vibration-Proof Rubber

Silicon Vibration-Proof Rubber
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 581.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Usable in a wide range of temperature conditions with excellent cold and heat resistance.

Part Number
QKA005
QKA008
QKA020
QKA030
QKA070
QKA130
QKB020
QKB030
QKB070
QKB130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMax. allowable load (Including max. vertical supports)
(N)
Types of connection Height H
(mm)
Spring Constant
(N/mm)
Hardness
(Shore A)
Color Outer Diameter D1
(φ)
External shape A
(mm)

฿ 581.27

ANTIVIBRATION RUBBERS 1 Piece(s) 5 Day(s) 105Both ends threaded193.25Dark gray15-

฿ 692.52

ANTIVIBRATION RUBBERS 1 Piece(s) 5 Day(s) 108Both ends threaded224.85Dark gray20-

฿ 778.00

ANTIVIBRATION RUBBERS 1 Piece(s) 5 Day(s) 1020Both ends threaded228.45Dark gray25-

฿ 778.00

ANTIVIBRATION RUBBERS 1 Piece(s) 5 Day(s) 1030Both ends threaded221310Gray25-

฿ 778.00

ANTIVIBRATION RUBBERS 1 Piece(s) 5 Day(s) 1070Both ends threaded222317Brown25-

฿ 774.53

ANTIVIBRATION RUBBERS 1 Piece(s) 5 Day(s) 10130Both ends threaded224433Light Green25-

฿ 799.77

ANTIVIBRATION RUBBERS 1 Piece(s) 5 Day(s) 1020Threaded Plate218.45Dark gray2562

฿ 799.77

ANTIVIBRATION RUBBERS 1 Piece(s) 5 Day(s) 1030Threaded Plate211310Gray2562

฿ 799.77

ANTIVIBRATION RUBBERS 1 Piece(s) 5 Day(s) 1070Threaded Plate212317Brown2562

฿ 799.77

ANTIVIBRATION RUBBERS 1 Piece(s) 5 Day(s) 10130Threaded Plate214433Light Green2562

Loading...

  1. 1

Basic Information

Types Anti-vibration Rubber Application Cushion / Vibration Damping Proofing / Vibration Isolation Usage Characteristic Standard / Weather Resistance / Heat resistant / Cold Resistance
Soft Silicon Rubber Type Round Materials of Vibration Proofer Silicone Ambient Operating Temperature(℃) -30~150